??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Hubbell
Description
Powder Actuated
Bill of material
WCY143
ORDERNO
CERTIFICATION___CSA_APPROVED
certification - csa approved
No
CERTIFICATION___CULUS
certification - culus
No
CERTIFICATION___ETL
certification - etl
No
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
No
CONDUCTOR___AAAC_5005_SIZE
conductor - aaac 5005 size
CONDUCTOR___AAAC_5005_SIZE_RANGE
conductor - aaac 5005 size range
CONDUCTOR___AAAC_6201_SIZE
conductor - aaac 6201 size
CONDUCTOR___AAAC_6201_SIZE_RANGE
conductor - aaac 6201 size range
CONDUCTOR___ACSR_STR_SIZE
conductor - acsr str size
CONDUCTOR___ACSR_STR_SIZE_RANGE
conductor - acsr str size range
CONDUCTOR___AL_STR_SIZE
conductor - al str size
CONDUCTOR___AL_STR_SIZE_RANGE
conductor - al str size range
CONDUCTOR_TYPE
conductor type
CURRENT_RATING
current rating
DIMENSION___B_LENGTH_FRACTION
dimension - b length fraction
DIMENSION___B_LENGTH_INCH
dimension - b length inch
DIMENSION___LENGTH_OVERALL_INCH
dimension - length overall inch
INSULATOR_TYPE
insulator type
MATERIAL
material
MINIMUM_PACK_QUANTITY
minimum pack quantity
RATING___BODY_STRENGTH
rating - body strength
RATING___PULLING_EYE_STRENGTH
rating - pulling eye strength
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
CM
TRADE_NAME
trade name
WEJTAP™
UL_LISTED
ul listed
No
UPC
upc
UPC_12_DIGIT
upc 12 digit
NAME
name
APPLICATION
application
COLOR
color
CONDUCTOR___ACSR_STR_RUN
conductor - acsr str run
CONDUCTOR___ACSR_STR_RUN_RANGE
conductor - acsr str run range
CONDUCTOR___ACSR_STR_TAP
conductor - acsr str tap
CONDUCTOR___ACSR_STR_TAP_RANGE
conductor - acsr str tap range
CONDUCTOR___AL_STR_RUN
conductor - al str run
CONDUCTOR___AL_STR_RUN_RANGE
conductor - al str run range
CONDUCTOR___AL_STR_TAP
conductor - al str tap
CONDUCTOR___AL_STR_TAP_RANGE
conductor - al str tap range
CONDUCTOR___COPPER_SOLID_RUN
conductor - copper solid run
CONDUCTOR___COPPER_SOLID_RUN_RANGE
conductor - copper solid run range
CONDUCTOR___COPPER_SOLID_TAP
conductor - copper solid tap
CONDUCTOR___COPPER_SOLID_TAP_RANGE
conductor - copper solid tap range
CONDUCTOR___COPPER_STR_RUN
conductor - copper str run
CONDUCTOR___COPPER_STR_RUN_RANGE
conductor - copper str run range
CONDUCTOR___COPPER_STR_TAP
conductor - copper str tap
CONDUCTOR___COPPER_STR_TAP_RANGE
conductor - copper str tap range
EU_ROHS_INDICATOR
eu rohs indicator
SUB_BRAND
sub brand
TYPE
type
CONNECTOR_TYPE
connector type
DIMENSION___F_WIDTH_CENTER_TO_CENTER_INCH
dimension - f width center to center inch
DIMENSION___G_INCH
dimension - g inch
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions