??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pottorff
Description
Pottorff_PEV445_R17
Bill of material
38 1/2" x 38 1/2" x 18"
IDENT
38 1/2" x 38 1/2" x 18"
ASSEMBLY_CODE
assembly code
B3020300
BLADES
blades
45° ×x 0.081'' thick J- style.
CATEGORY
category
CLASSIFICATION
classification
0
CORNER
corner
Boxed
COST
cost
0
CURB_HEIGHT
curb height
36
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAMPER_MODEL
damper model
SD-151 Class 1 Smoke Damper, Power Close, 2 x Internal Mount 120V AC Actuators.
DAMPER_SIZE
damper size
26'' x 26''
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
38.500
DESCRIPTION
description
The PEV-445 extruded aluminum penthouse is designed for elevator shaft and gravity ventilator applications. The PEV-445 includes an SD-151, Class 1 smoke damper that fails open for smoke evacuation.
DESIGN_OPTION
design option
-1
EXTRUDED_ALUMINUM_PENTHOUSE
extruded aluminum penthouse
FAMILY_NAME
family name
FRAME
frame
4'' deep x 0.081'' thick channel.
HEIGHT
height
54.000
HOST
host
5
KEYNOTE
keynote
LOUVER_HEIGHT
louver height
13.750
LOUVER_WIDTH
louver width
30.500
MANUFACTURER
manufacturer
Pottorff
MASSUNIT
massunit
1
MATERIAL
material
Mill finish 6063-T5 extruded aluminum and 12 ga. galvanized steel curb.
MODEL
model
PEV-445
MODELED_BY
modeled by
Commense Studio
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PENTHOUSE_HEIGHT
penthouse height
18
PENTHOUSE_SIZE
penthouse size
See Dimensions
PRODUCT_URL
product url
REVIT_COMPONENTS
revit components
www.commensestudio.com
ROOF
roof
0.063'' 5052-H32 aluminum sheet with cross-break.
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREEN
screen
1/2'' x 0.063'' expanded and flattened aluminum.
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.pottorff.com/
WIDTH
width
38.500
WINDOW
window
1/8'' thick annealed glass.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions