??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arduino
Description
Portenta X8
Bill of material
INE2YXJBG
ORDERNO
INE2YXJBG
DESCRIPTION
description
Portenta X8 offers the best of two approaches: flexibility of usage with Linux combined with real-time applications through the Arduino environment. The board comes with a Linux OS (Yocto) distribution, already preloaded onboard.
MAIN_FEATURES
main features
The Portenta X8 is a high-performance board, with many exceptional features. With two microprocessors combined, the NXP® i.MX 8M Mini MPU (Linux) and STM32H747XI dual Cortex®-M7+M4 32bit low power ARM® MCU (Arduino), this board is a great source to power the upcoming generation of the Industrial Internet of Things. Thanks to the use of containers, the Portenta X8 offers an easy and secure way to deploy applications running in a controlled environment. The user has full control of the containers that the board is executing, having the option of creating and running custom containers on its own without the requirement of any additional subscription services and totally free of charge. In case the user needs a more advanced and scalable professional solution, Arduino has created, in collaboration with Foundries, a subscription service with many enterprise-grade features: Secure maintenance of Portenta X8 Linux distribution and applications over time Portenta X8 fleets monitoring from anywhere Secure Over-The-Air updates to target Portenta X8 devices/fleets
NAME
name
INE2YXJBG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions