??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arduino
Description
Portenta C33
Bill of material
ZF3CIKLL5
ORDERNO
ZF3CIKLL5
DESCRIPTION
description
The Portenta C33 is a powerful System-on-Module based on the Renesas RA6M5 microcontroller group, which utilizes the high-performance Arm® Cortex®-M33 core. The Portenta C33 shares the same form factor as the Portenta H7 and is backward compatible with it, making it fully compatible with all Portenta family shields and carriers through its High-Density connectors.
MAIN_FEATURES
main features
Are you looking for a cost-effective and versatile microcontroller module for your real-time applications? Look no further than the Portenta C33! The Portenta C33 is a powerful System-on-Module based on the R7FA6M5BH2CBG microcontroller, which utilizes the high-performance Arm® Cortex®-M33 core. The Portenta C33 shares the same form factor as the Portenta H7, and it is backward compatible with it. The Portenta C33 is fully compatible with all Portenta family shields and carriers through its MKR-styled and High-Density connectors. The board also supports MicroPython and other high-level programming languages, allowing developers to write code in a familiar language and accelerate development. With its onboard Wi-Fi® and Bluetooth® connectivity, the Portenta C33 is the ideal solution for Internet of Things (IoT) gateways, remote control systems, fleet management, and process tracking. These features allow the Portenta C33 to connect easily to other devices and sensors, enabling seamless data transfer and real-time control in various applications.
NAME
name
ZF3CIKLL5
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions