??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boyd Lighting
Description
Portal LED In-Wall Sconce
Bill of material
Portal Sconce I 10656
ORDERNO
Portal Sconce I 10656
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
40
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING
dimming
Dimming Technology: 0-10V
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2
FIXTURE_DEPTH
fixture depth
3⅝"; 92 mm
FIXTURE_DESCRIPTION
fixture description
Inspired by requests from architects and lighting designers for “non-fixture fixtures” that won’t clutter spare spaces or compete with restrained interiors, Doyle Crosby and a team of in-house designers have developed fixtures that fit the bill. Available in two diameters, the round, in-wall, recessed mounted Portal Sconce is the perfect hospitality fixture, providing lots of drama with beautiful gold leafing. The low profile interior bowl features Boyd’s stunning yellow gold leaf, white gold leaf, or aluminum leaf. The trim ring is available in blackened steel and white primer so it can be painted to match the wall color. Imagine a trio of the dimmable, glowing rings in blackened steel and gold leaf hanging behind a reception desk. “We set out to develop fixtures that architects will love and we are thrilled with the results,” says Boyd CEO and president, Jay Sweet. Two Sizes 10656 Portal Sconce I 10657 Portal Sconce II
FIXTURE_DIAMETER
fixture diameter
10⅞"; 276 mm
FIXTURE_HEIGHT
fixture height
3
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Boyd Lighting
MASSUNIT
massunit
1
MODEL
model
10656 Portal Sconce I
MOUNTING_STYLE
mounting style
Wall and optional mirror mounting
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_WATTAGE
power wattage
21w Max
PRODUCT_PAGE_URL
product page url
https://boydlighting.com/fixtures/portal-led-wall-sconce
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
URL
url
https://boydlighting.com
VERSION
version
2016
VOLTAGE
voltage
120-277V
NAME
name
Portal LED In-Wall Sconce
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions