??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Keilhauer
Description
Ponder Mid Back Chairs with Arms Models 68792 68793 68794
Bill of material
Ponder Mid Back Chairs with Arms Models 68792 68793 68794
ORDERNO
Ponder Mid Back Chairs with Arms Models 68792 68793 68794
VAR4_STAR
4 star
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BACK_FINISH
back finish
CATEGORY
category
COPYRIGHT__
copyright ©
© 2018 Keilhauer LTD. All Rights Reserved
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
33.000
DESCRIPTION
description
Ponder features precise proportions and flowing lines. The incredibly dynamic collection can be adapted to suit any environment creating a perfect Ponder for relaxing, working and living.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
35
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Keilhauer
MASSUNIT
massunit
1
MODEL
model
68794
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.keilhauer.com/products/ponder.html
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_FINISH
seat finish
SEAT_FRAME_LEG_FINISH
seat frame/leg finish
SHARED
shared
0
SLED
sled
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.keilhauer.com/
WIDTH
width
30.500
WOOD_BASE
wood base
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Ponder Mid Back Chairs with Arms Models 68792 68793 68794
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions