??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Polarized Retroflective PM sensors
Bill of material
PMP12RI
CODE
Code
SENS
Sensing range
mm
SENADJ
Sensitivity adjustment
Fixed °
SENMOD
Sensing mode
Retro reflective
LITYPE
Light type
Red light polarized
LIWAVE
Light wave lenght
660 nm
SWOUT
Switching output
MUTIN
Mute input
PWDC
Rated voltage DC
Vdc
PWAC
Rated voltage AC
Vac
MXCURAC
Max output current AC
3 A
CON
Connection type
Screw terminals
CBGL
Cable gland
HOU
Housing type
Cubic, 65x81, plastic
DIM1
Width
25 mm
DIM2
Height
65 mm
DIM3
Depth
81 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+55°C/-13°÷+131°F C°/°F
DS
Datasheet
pmp12rg.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions