??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chronomite
Description
Point-of-Use Thermostatic Tankless Water Heaters
Bill of material
Chronomite Instant Flow M Series Tankless Water Heater
ORDERNO
Chronomite Instant Flow M Series Tankless Water Heater
VAR104__PREST_TEMPERATURE_HEAT_TO_104_DEG__F
104- prest temperature heat to 104 deg. f
0
VAR110__PREST_TEMPERATURE_HEAT_TO_110_DEG__F
110- prest temperature heat to 110 deg. f
0
VAR120__PREST_TEMPERATURE_HEAT_TO_120_DEG__F
120- prest temperature heat to 120 deg. f
0
VAR2095_1__DISCONNECT_SWITCH__ROTARY_40A_LOCKABLE_NEMA_4X
2095-1- disconnect switch, rotary 40a-lockable nema 4x
0
AMPERAGE
amperage
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Instant-Flow Micro-Standard Flow Tankless Water Heater
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Engineering BIM Team
HOST
host
5
HW_CONNECTION
hw connection
1
MANUFACTURER
manufacturer
Chronomite
MASSUNIT
massunit
1
MODEL
model
Chronomite Instant Flow M Series Tankless Water Heater
NPT08__1_2__MALE_NPT
npt08- 1/2" male npt
0
OMNICLASS_NUMBER
omniclass number
23.65.35.11.14
OMNICLASS_TITLE
omniclass title
Instantaneous Water Heaters
P__PA_765_ABS_HOUSING__P_
p- pa 765 abs housing (p)
0
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAMPLE_WATTAGE
sample wattage
0
SHARED
shared
1
SS__SAIN_FINISH_STAINLESS_STEEL_HOUSING__SS_
ss- sain finish stainless steel housing (ss)
0
SSP__HIGH_POLISH_FINISH_STAINLESS_STEEL
ssp- high polish finish stainless steel
0
TP__PRESSURE___TEMP_RELIEF_VALVE_ASSEMBLY
tp- pressure & temp relief valve assembly
0
URL
url
https://www.chronomite.com/home
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
0
WATTAGE
wattage
0
NAME
name
Model M Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions