??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Abey
Description
Poco Wall BasinBath Set 165mm
Bill of material
Chrome
ORDERNO
Chrome
ASSEMBLY_CODE
assembly code
0.00
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
900
DESCRIPTION
description
Poco - Wall Basin/Bath Set 165mm - Chrome
DESIGN_OPTION
design option
-1
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Abey Australia
MANUFACTURER_OVERALL_DEPTH
manufacturer_overall depth
119
MANUFACTURER_OVERALL_HEIGHT
manufacturer_overall height
173.500
MANUFACTURER_OVERALL_WIDTH
manufacturer_overall width
171.600
MANUFACTURER_SPEC_CODE
manufacturer_spec code
6B-WS165
MANUFACTURER_URL__PRODUCT_SPECIFIC
manufacturer_url__product specific
https://www.abey.com.au/product/bathroom/poco-wall-basin-bath-set-165mm/
MASSUNIT
massunit
1
MODEL
model
6B-WS165
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20190823
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Chrome Finish
URL
url
https://www.abey.com.au/
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Poco Wall BasinBath Set 165mm
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions