??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alutronic Kühlkörper
Description
PO 75-50-15-AL
Bill of material
PO 75-50-15-AL
ORDERNO
PO 75-50-15-AL
BASE_HEIGHT__MM_
base height [mm]
5.0
FINISH
finish
Blank Aluminium
HEIGHT__MM_
height [mm]
15.0
LENGTH__MM_
length [mm]
50.0
MATERIAL
material
Al99,5
MAX__POWER_LOSS
max. power loss
55.0
MIN__THERMAL_RESISTANCE__KW_
min. thermal resistance [kw]
1.0
WIDTH__MM_
width [mm]
75.0
NAME
name
PO 75-50-15-AL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions