??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BEST Spanntechnik
Description
Pneumatic vice
Bill of material
BSP-125-FB
ORDERNO
BSP-125-FB
ACTUATING_PRESSURE_MAX_
actuating pressure max.
9 bar
ADJUSTMENT_OF_THE
adjustment of the
Adjustment of the
AIR_CONNECTIONS
air connections
laterally
AIR_CONSUMPTION__9_BAR_
air consumption (9 bar)
5200 cm³ per double stroke
CLAMPING_FORCE_MAX_
clamping force max.
54 kN at 9 bar
CLAMPING_RANGE
clamping range
0 - 222 mm
DESCRIPTION
description
BSP-125-FB
DIMENSIONS__LXWXH_
dimensions (lxwxh)
467x125x118.5 mm
JAW_CONNECTION
jaw connection
Cross offset
JAW_STROKE
jaw stroke
3 mm
JAWS
jaws
114 mm
OPERATING_PRESSURE_MIN_
operating pressure min.
1 bar
ORDER_NUMBER
order number
151-0125-001
WEIGHT
weight
26 kg
NAME
name
BSP-125-FB
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions