??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
AutomationDirect
Description
Pneumatic Pushbuttons & Switches
Bill of material
ECP3138
ORDERNO
ACTION
action
BARREL_SIZE
barrel size
BASE_MATERIAL
base material
BEZEL_COLOR
bezel color
BEZEL_MATERIAL
bezel material
BRAND
brand
NITRA
EMERGENCY_STOP
emergency stop
IP_RATING
ip rating
ITEM
item
OPERATOR_COLOR
operator color
OPERATOR_MATERIAL
operator material
OPERATOR_ONLY
operator only
OPERATOR_SHAPE
operator shape
OPERATOR_SIZE
operator size
OPERATOR_TYPE
operator type
NAME
name
OPERATOR_LEGEND
operator legend
TEXT_COLOR
text color
NUMBER_OF_POSITIONS
number of positions
KEY_REMOVABLE_POSITION
key removable position
FOR_USE_WITH
for use with
MATERIAL
material
REPLACEMENT
replacement
BODY_MATERIAL
body material
EXHAUST_PORT
exhaust port
FLOW_COEFFICIENT
flow coefficient
FORM_FACTOR
form factor
INLET_PORT
inlet port
MAXIMUM_OPERATING_PRESSURE
maximum operating pressure
MINIMUM_OPERATING_PRESSURE
minimum operating pressure
OUTLET_PORT
outlet port
PORT_ORIENTATION
port orientation
PORT_QUANTITY
port quantity
STACKABLE
stackable
VALVE_CONFIGURATION
valve configuration
VALVE_TYPE
valve type
WORKING_FLUID
working fluid
INCLUDES
includes
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions