??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
AutomationDirect
Description
Pneumatic Pressure Switches
Bill of material
MPS25-1C-P200A
ORDERNO
BRAND
brand
ProSense
ELECTRICAL_CONNECTION
electrical connection
HOUSING_RATING
housing rating
IP67NEMA 6
ITEM
item
Mechanical pressure switch
PROCESS_CONNECTION
process connection
14in male NPT
SENSING_ELEMENT_MATERIAL
sensing element material
SETPOINT_RANGE
setpoint range
SWITCHING_OUTPUT
switching output
SPDT 3A
NAME
name
SEAL_MATERIAL
seal material
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions