??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
AutomationDirect
Description
Pneumatic Angle Grippers
Bill of material
KA06MSA-M
ORDERNO
ACTION_TYPE
action type
BODY_MATERIAL
body material
Anodized aluminum
BORE_DIAMETER
bore diameter
BRAND
brand
NITRA
CLOSED_POSITION
closed position
-10 degrees
CYCLE_RATE
cycle rate
180 cycmin
GRIP_MOUNT_STYLE
grip mount style
Side
GRIP_TYPE
grip type
Angular
ITEM
item
Gripper
MAXIMUM_DISTANCE_TO_GRIP_POINT
maximum distance to grip point
OPEN_POSITION
open position
30 degrees
PORT_INFORMATION
port information
WORKING_FLUID
working fluid
Pneumatic
NAME
name
OPERATION_MODE
operation mode
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions