??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Valsir
Description
Plumbing system outlet 110
Bill of material
plumbing_system_outlet_110_valsir_rainplus_110_outet_with_metal_plate_for_waterproof_coverings_with_overflow__vs0420001_vs0420150_vs0420059_
VARIANTNAME
DATEOFPUBLISHING
Date of publishing
10/5/2015
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
RAINPLUS
PRODUCTFAMILY
Product family
Siphonic Roof Drainage System
PRODUCTGROUP
Product group
RAINPLUS
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Drainage
IFCCLASSIFICATION
IFC Classification
Outlet
NBSREFERENCECODE
NBS Reference Code
20-10-75
NBSREFERENCEDESCRIPTION
NBS Reference Description
Roofs Drainage
UNSPSCCODE
UNSPSC Code
30151605.000
UNICLASS14CODE
Uniclass 1.4 Code
L73144
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Roof outlets
UNICLASS20CODE
Uniclass 2.0 Code
EE-20-10-75
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Roofs Drainage
DEFAULTELEVATION
Default Elevation
1219.2 mm
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Aluminium
MATERIALSECONDARY
Material secondary
Polyethylene
TOPFACE
TOP FACE
PIPEOR
Pipe OR
PIPEOR2
PIPE OR 2
OVERFLOW
93.000
24
93.000 mm
1
MANUFACTURER
Manufacturer
MODELDESCRIPTION
Model Description
Valsir Rainplus® 110 siphonic outlet 65 l/s
ARTICLENO
Article No.
VS0420001
PIPECONNECTION
Pipe Connection
110 mm
APPLICATION
Application
Syphonic drainage system for the removal of rainwater from the roofs of medium to large size buildings.
CONSTRUCTIONSTANDARD
Construction Standard
EN1253, ASME A112.6
MAXIMUMFLOWRATE
Maximum Flow Rate
65 l/s
CONNECTIONMATERIAL
Connection Material
HDPE
OUTLETMATERIAL
Outlet Material
Aluminum Coated
PRODUCTGUID
Product Guid
26d84f22-7758-4edd-b146-c787ddc6c14c
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
X4
x4
X3
x3
X2
x2
X1
x1
PLATE
0.000
ISCUSTOM
IsCustom
0.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions