??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
plumbing socket
Bill of material
silere - plumbing_socket - plumbing_socket_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
1/15/2016
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
SILERE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Silere
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Pipes
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
LOSSMETHOD
Loss Method
1
KCOEFFICIENTTABLE
K Coefficient Table
Converging/Diverging/Side Tee
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
OD
110 mm
ID
99 mm
PIPEOR
PIPE OR
55
PIPEIR
PIPE IR
49.5
L1
3.97 mm
L2
6.83 mm
L3
25 mm
L4
65 mm
L6
1.2 mm
L7
1.2 mm
L8
5.64 mm
R1
60.38 mm
R2
63.79 mm
S
5.1 mm
MANUFACTURER
Manufacturer
Valsir S.p.A.
PRODUCTGUID
Product Guid
f6cb3456-5e6a-4d3c-ac9f-5d85973dc6e9
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/silere
MODEL
Model
-
DESCRIPTION
Description
-
TYPECOMMENTS
Type Comments
-
TDR
TdR
Valsir SILEREĀ® Socket
ISCUSTOM
IsCustom
0
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions