??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
plumbing socket
Bill of material
pp_pp3 - plumbing_cocket - plumbing_socket_standard
VARIANTNAME
Standard
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
PP3
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTSKU
Product SKU
PP3
NOMINALWIDTH
Nominal width
0
NOMINALHEIGHT
Nominal height
0
MANUFACTURERNAME
Manufacturer name
Valsir
MANUFACTURERCOUNTRY
Manufacturer country
Italy
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Italy
DATEOFPUBLISHING
Date of publishing
4/11/2016
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNSPSCCODE
UNSPSC Code
40141720
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
NBSREFERENCECODE
NBS Reference Code
62-64
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
BIMOBJECTCATEGORY
BIMobject category
Pipes
LOSSMETHOD
Loss Method
1
KCOEFFICIENTTABLE
K Coefficient Table
Regular 45, 90 and 180 Elbow
MATERIALSECONDARY
Material secondary
Mineral
MATERIALMAIN
Material main
Polypropylene
OD
50
PIPEIR
PIPE IR
22
PIPEOR
PIPE OR
25 mm
L1
3.07 mm
L2
6.8 mm
L3
18 mm
L4
51 mm
L6
0.3 mm
L7
1.31 mm
L8
7.71 mm
R1
27.15 mm
R2
31.6 mm
S
1.8 mm
MANUFACTURER
Manufacturer
Valsir S.p.A.
PRODUCTGUID
Product Guid
ee63590e-2149-449d-87c3-d46fef539ee3
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/pp
MODEL
Model
-
DESCRIPTION
Description
-
KEYNOTE
Keynote
-
TDR
TdR
ValsirĀ® PP-PP3 Socket
ISCUSTOM
IsCustom
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions