??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing reducer
Bill of material
plumbing_reducer_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
2015-10-05
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
SILERE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Silere
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
A1
Valsir SILERE® Eccentric Reducer Mod. A D78/D58
A9
Valsir SILERE® Eccentric Reducer Mod. B D160/D135
A2
Valsir SILERE® Eccentric Reducer Mod. A D90/D58
A3
Valsir SILERE® Eccentric Reducer Mod. A D90/D78
A4
Valsir SILERE® Eccentric Reducer Mod. A D110/D58
A5
Valsir SILERE® Eccentric Reducer Mod. A D110/D78
A6
Valsir SILERE® Eccentric Reducer Mod. A D110/D90
A7
Valsir SILERE® Eccentric Reducer Mod. B D135/D110
A8
Valsir SILERE® Eccentric Reducer Mod. B D160/D110
B1
D78/D58
B9
D160/D135
B2
D90/D58
B3
D90/D78
B4
D110/D58
B5
D110/D78
B6
D110/D78
B7
D135/D110
B8
D160/D110
EPIPEOD
E PIPE OD
78.000 mm
N1
VS0226005
N2
VS0226007
N3
VS0226009
N4
VS0226011
N5
VS0226013
N6
VS0226015
N7
VS0226017
N8
VS0226019
N9
VS0226021
PIPEOD
PIPE OD
58.000 mm
INSULATIONTHICKNESS
Insulation Thickness
0.000
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Reducer/Coupling/Union/Increaser
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
CE1ENDB
C E 1 END B
18.000
C1END
C1 END
49.000
C1ENDA
C1 END A
20.7
C1START
C1 START
37.000
C1STARTA
C1 START A
6.000
CE1END
CE 1 END
54.000
CE1START
CE 1 START
39.3
CE1STARTB
CE 1 START B
7.07
COLLAREND
COLLAR END
20.7
COLLARSTART
COLLAR START
6.000
ECOLLAREND
E COLLAR END
18.000
ECOLLARSTART
E COLLAR START
7.07
EL2
E L2
60.000
EOR
E OR
41.000
L2
55.000
POR
P OR
30.000
TICKSIZE2
Tick Size 2
32.47
TICKSIZE1
Tick Size 1
24.47
OFFSETWIDTH
OffsetWidth
25.000
OFFSETHEIGHT
OffsetHeight
25.000
NOMINALRADIUS2
Nominal Radius 2
39.000
NOMINALRADIUS1
Nominal Radius 1
29.000
NOMINALDIAMETER2
Nominal Diameter 2
78.000
NOMINALDIAMETER1
Nominal Diameter 1
58.000
LENGTH
Length
20.294
INSULATIONRADIUS2
Insulation Radius 2
40.587
INSULATIONRADIUS1
Insulation Radius 1
30.587
FITTINGOUTSIDEDIAMETER2
Fitting Outside Diameter 2
81.175
FITTINGOUTSIDEDIAMETER1
Fitting Outside Diameter 1
61.175
Z
10.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0226005
MODELDESCRIPTION
Model Description
Valsir SILERE® Eccentric Reducer Mod. A D78/D58
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 6dB(A) (EN 14366)_ LIN= 9dB(A) (DIN 4109)_ Rw+Ctr 46 (Building code of Australia)
URL
http://www.valsir.it/en/silere
DIMENSION
Dimension
D78/D58
COLOURS
Colours
Lightn Gray RAL 7035
FITTINGSMATERIAL
Fittings Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-20°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,08 mm/m2K
FIRERESISTANCE
Fire resistance
Euroclass C-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ WMTS-508:2013_ NBK 19
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
f6cb3456-5e6a-4d3c-ac9f-5d85973dc6e9
MODEL
Model
-
TYPECOMMENTS
Type Comments
-
DESCRIPTION
Description
-
WIDTHOFFSET
Width Offset
3044.000
VISIBILITY3
Visibility 3
1.000
VISIBILITY2
Visibility 2
0.000
VISIBILITY1
Visibility 1
0.000
NOMETABELLADIRICERCA
Nome tabella di ricerca
M_Pipe Fitting - Generic
MAXFITTINGOUTSIDEDIAMETER12
Max Fitting Outside Diameter 12
81.175
HEIGHTOFFSET
Height Offset
3044.000
FITTINGOUTSIDERADIUS2
Fitting Outside Radius 2
40.587
FITTINGOUTSIDERADIUS1
Fitting Outside Radius 1
30.587
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions