??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing reducer
Bill of material
plumbing_reducer_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
2015-10-05
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
PP3
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
PP3
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
A1
Valsir PP Eccentric Reducer Mod. B D40/D32
A9
Valsir PP Eccentric Reducer Mod. A D110/D50
A10
Valsir PP Eccentric Reducer Mod. A D110/D75
A11
Valsir PP Eccentric Reducer Mod. A D125/D75
A12
Valsir PP Eccentric Reducer Mod. A D125/D110
A13
Valsir PP Eccentric Reducer Mod. B D160/D110
A14
Valsir PP Eccentric Reducer Mod. B D160/D125
A2
Valsir PP Eccentric Reducer Mod. B D50/D32
A3
Valsir PP Eccentric Reducer Mod. B D50/D40
A4
Valsir PP Eccentric Reducer Mod. A D75/D40
A5
Valsir PP Eccentric Reducer Mod. A D75/D50
A6
Valsir PP Eccentric Reducer Mod. A D90/D40
A7
Valsir PP Eccentric Reducer Mod. A D90/D50
A8
Valsir PP Eccentric Reducer Mod. A D110/D40
B1
D40/D32
B9
D110/D50
B10
D110/D75
B11
D125/D75
B12
D125/D110
B13
D160/D110
B14
D160/D125
B2
D50/D32
B3
D50/D40
B4
D75/D40
B5
D75/D50
B6
D90/D40
B7
D90/D50
B8
D110/D40
EPIPEOD
E PIPE OD
90.000 mm
N1
VS0514001
N10
VS0514011
N11
VS0514013
N12
VS0514015
N13
VS0514017
N14
VS0514019
N2
VS0514002
N3
VS0514003
N4
VS0514005
N5
VS0514007
N6
VS0599131
N7
VS0599133
N8
VS0514008
N9
VS0514009
PIPEOD
PIPE OD
50.000 mm
INSULATIONTHICKNESS
Insulation Thickness
0.000
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Reducer/Coupling/Union/Increaser
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
CE1ENDB
C E 1 END B
18.5
C1END
C1 END
38.7
C1ENDA
C1 END A
18.000
C1START
C1 START
27.000
C1STARTA
C1 START A
6.8
CE1END
CE 1 END
54.2
CE1START
CE 1 START
43.000
CE1STARTB
CE 1 START B
6.78
COLLAREND
COLLAR END
18.000
COLLARSTART
COLLAR START
6.8
ECOLLAREND
E COLLAR END
18.5
ECOLLARSTART
E COLLAR START
6.78
EL2
E L2
61.000
EOR
E OR
47.000
L2
45.5
POR
P OR
26.000
TICKSIZE2
Tick Size 2
36.83
TICKSIZE1
Tick Size 1
21.59
OFFSETWIDTH
OffsetWidth
25.000
OFFSETHEIGHT
OffsetHeight
25.000
NOMINALRADIUS2
Nominal Radius 2
45.000
NOMINALRADIUS1
Nominal Radius 1
25.000
NOMINALDIAMETER2
Nominal Diameter 2
90.000
NOMINALDIAMETER1
Nominal Diameter 1
50.000
LENGTH
Length
23.019
INSULATIONRADIUS2
Insulation Radius 2
46.038
INSULATIONRADIUS1
Insulation Radius 1
26.988
FITTINGOUTSIDEDIAMETER2
Fitting Outside Diameter 2
92.075
FITTINGOUTSIDEDIAMETER1
Fitting Outside Diameter 1
53.975
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
ARTICLENO
Article No.
VS0599133
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
COLOURS
Colours
Gray RAL 7037
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ DIN 19560-10
DIMENSION
Dimension
D90/D50
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0_ Class M1_ Class B1
FITTINGSMATERIAL
Fittings Material
PP-H
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
Not suitable for drainage system under negative pressure
MINIMUMTEMPERATURE
Minimum temperature
0°C
MODELDESCRIPTION
Model Description
Valsir PP Eccentric Reducer Mod. A D90/D50
PRODUCTGUID
Product Guid
ee63590e-2149-449d-87c3-d46fef539ee3
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,11 mm/m2K
URL
http://www.valsir.it/en/pp
DESCRIPTION
Description
Valsir PP Eccentric Reducer
WIDTHOFFSET
Width Offset
3048.000
VISIBILITY3
Visibility 3
1.000
VISIBILITY2
Visibility 2
0.000
VISIBILITY1
Visibility 1
0.000
NOMETABELLADIRICERCA
Nome tabella di ricerca
M_Pipe Fitting - Generic
MAXFITTINGOUTSIDEDIAMETER12
Max Fitting Outside Diameter 12
92.075
HEIGHTOFFSET
Height Offset
3048.000
FITTINGOUTSIDERADIUS2
Fitting Outside Radius 2
46.038
FITTINGOUTSIDERADIUS1
Fitting Outside Radius 1
26.988
Z
1.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions