??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing reducer
Bill of material
plumbing_reducer_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
2016-01-04
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
HDPE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
HDPE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
TEST1
test1
0.75
PIPEOD1
PIPE OD 1
32.000 mm
PIPEOD2
PIPE OD 2
40.000 mm
N9
VS0336007
N8
VS0336063
N7
VS0336006
N6
VS0336005
N59
VS0358038
N58
VS0358043
N57
VS0336049
N56
VS0336041
N55
VS0358039
N54
VS0358037
N53
VS0358035
N52
VS0358033
N51
VS0358032
N50
VS0358031
N5
VS0336003
N49
VS0358029
N48
VS0358027
N47
VS0358025
N46
VS0358024
N45
VS0358023
N44
VS0358021
N43
VS0358019
N42
VS0358017
N41
VS0358016
N40
VS0358015
N4
VS0336061
N39
VS0358013
N38
VS0358011
N37
VS0358010
N36
VS0358009
N35
VS0358007
N34
VS0358006
N33
VS0358005
N32
VS0358003
N31
VS0358002
N30
VS0358001
N3
VS0336002
N29
VS0336039
N28
VS0336037
N27
VS0336035
N26
VS0336033
N25
VS0336032
N24
VS0336031
N23
VS0336029
N22
VS0336027
N21
VS0336025
N20
VS0336024
N2
VS0336001
N19
VS0336023
N18
VS0336021
N17
VS0336019
N16
VS0336017
N15
VS0336016
N14
VS0336015
N13
VS0336013
N12
VS0336011
N11
VS0336010
N10
VS0336009
N1
VS0336000
B9
D75/D40
B8
D78/D63
B7
D63/D56
B6
D63/D50
B59
D160/D110
B58
D160/D125
B57
D200/D160
B56
D160/D110
B55
D125/D110
B54
D125/D90
B53
D125/D75
B52
D125/D63
B51
D125/D56
B50
D125/D50
B5
D63/D40
B49
D110/D90
B48
D110/D75
B47
D110/D63
B46
D110/D56
B45
D110/D50
B44
D110/D40
B43
D90/D75
B42
D90/D63
B41
D90/D56
B40
D90/D50
B4
D58/D56
B39
D90/D40
B38
D75/D63
B37
D75/D56
B36
D75/D50
B35
D75/D40
B34
D63/D56
B33
D63/D50
B32
D63/D40
B31
D56/D50
B30
D50/D40
B3
D56/D50
B29
D125/D110
B28
D125/D90
B27
D125/D75
B26
D125/D63
B25
D125/D56
B24
D125/D50
B23
D110/D90
B22
D110/D75
B21
D110/D63
B20
D110/D56
B2
D50/D40
B19
D110/D50
B18
D110/D40
B17
D90/D75
B16
D90/D63
B15
D90/D56
B14
D90/D50
B13
D90/D40
B12
D75/D63
B11
D75/D56
B10
D75/D50
B1
D40/D32
A9
Valsir HDPE Concentric Reducer D75/D40
A8
Valsir HDPE Concentric Reducer D78/D63
A7
Valsir HDPE Concentric Reducer D63/D56
A65
Non Standard
A6
Valsir HDPE Concentric Reducer D63/D50
A59
Valsir HDPE Eccentric Reducer D160/D110
A58
Valsir HDPE Long Eccentric Reducer D160/D125
A57
Valsir HDPE Concentric Reducer D200/D160
A56
Valsir HDPE Concentric Reducer D160/D110
A55
Valsir HDPE Eccentric Reducer D125/D110
A54
Valsir HDPE Eccentric Reducer D125/D90
A53
Valsir HDPE Eccentric Reducer D125/D75
A52
Valsir HDPE Eccentric Reducer D125/D63
A51
Valsir HDPE Eccentric Reducer D125/D56
A50
Valsir HDPE Eccentric Reducer D125/D50
A5
Valsir HDPE Concentric Reducer D63/D40
A49
Valsir HDPE Eccentric Reducer D110/D90
A48
Valsir HDPE Eccentric Reducer D110/D75
A47
Valsir HDPE Eccentric Reducer D110/D63
A46
Valsir HDPE Eccentric Reducer D110/D56
A45
Valsir HDPE Eccentric Reducer D110/D50
A44
Valsir HDPE Eccentric Reducer D110/D40
A43
Valsir HDPE Eccentric Reducer D90/D75
A42
Valsir HDPE Eccentric Reducer D90/D63
A41
Valsir HDPE Eccentric Reducer D90/D56
A40
Valsir HDPE Eccentric Reducer D90/D50
A4
Valsir HDPE Concentric Reducer D58/D56
A39
Valsir HDPE Eccentric Reducer D90/D40
A38
Valsir HDPE Eccentric Reducer D75/D63
A37
Valsir HDPE Eccentric Reducer D75/D56
A36
Valsir HDPE Eccentric Reducer D75/D50
A35
Valsir HDPE Eccentric Reducer D75/D40
A34
Valsir HDPE Eccentric Reducer D63/D56
A33
Valsir HDPE Eccentric Reducer D63/D50
A32
Valsir HDPE Eccentric Reducer D63/D40
A31
Valsir HDPE Eccentric Reducer D56/D50
A30
Valsir HDPE Eccentric Reducer D50/D40
A3
Valsir HDPE Concentric Reducer D56/D50
A29
Valsir HDPE Concentric Reducer D125/D110
A28
Valsir HDPE Concentric Reducer D125/D90
A27
Valsir HDPE Concentric Reducer D125/D75
A26
Valsir HDPE Concentric Reducer D125/D63
A25
Valsir HDPE Concentric Reducer D125/D56
A24
Valsir HDPE Concentric Reducer D125/D50
A23
Valsir HDPE Concentric Reducer D110/D90
A22
Valsir HDPE Concentric Reducer D110/D75
A21
Valsir HDPE Concentric Reducer D110/D63
A20
Valsir HDPE Concentric Reducer D110/D56
A2
Valsir HDPE Concentric Reducer D50/D40
A19
Valsir HDPE Concentric Reducer D110/D50
A18
Valsir HDPE Concentric Reducer D110/D40
A17
Valsir HDPE Concentric Reducer D90/D75
A16
Valsir HDPE Concentric Reducer D90/D63
A15
Valsir HDPE Concentric Reducer D90/D56
A14
Valsir HDPE Concentric Reducer D90/D50
A13
Valsir HDPE Concentric Reducer D90/D40
A12
Valsir HDPE Concentric Reducer D75/D63
A11
Valsir HDPE Concentric Reducer D75/D56
A10
Valsir HDPE Concentric Reducer D75/D50
A1
Valsir HDPE Concentric Reducer D40/D32
INSULATIONTHICKNESS
Insulation Thickness
0.000
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Reducer/Coupling/Union/Increaser
MATERIALMAIN
Material main
Polyethylene
MATERIALSECONDARY
Material secondary
Polyethylene
W
15.000
TICKSIZE2
Tick Size 2
16.000
TICKSIZE1
Tick Size 1
12.8
PIPEOD
PIPE OD
320401.000
OFFSETWIDTH
OffsetWidth
15.000
OFFSETHEIGHT
OffsetHeight
20.000
OFFSET
Offset
-5.000
NOMINALRADIUS2
Nominal Radius 2
20.000
NOMINALRADIUS1
Nominal Radius 1
16.000
NOMINALDIAMETER2
Nominal Diameter 2
40.000
NOMINALDIAMETER1
Nominal Diameter 1
32.000
LENGTH
Length
80.000
L4
80.000
L3
0.000
L2
0.000
L1
80.000
INSULATIONRADIUS2
Insulation Radius 2
20.000
INSULATIONRADIUS1
Insulation Radius 1
16.000
H
20.000
FITTINGOUTSIDEDIAMETER2
Fitting Outside Diameter 2
40.000
FITTINGOUTSIDEDIAMETER1
Fitting Outside Diameter 1
32.000
PRODUCTGUID
Product Guid
2142efeb-d0eb-430d-a671-700dfbf37f4a
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/hdpe
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,20 mm/m2K
MODELDESCRIPTION
Model Description
Non Standard
MINIMUMTEMPERATURE
Minimum temperature
-40°C (-5°C for welding)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-800mBar (SDR 26)_ -450 mbar (SDR 33)
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
Without push-fit sockets or expansion sockets: +5 bar (SDR26), +4 bar (SDR33) - With Push-fit sockets or expansion sockets: +0,5 bar
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
FITTINGSMATERIAL
Fittings Material
HDPE
FIRERESISTANCE
Fire resistance
Class M4_ Class B2_ Euroclass E
DIMENSION
Dimension
Non Standard
DESCRIPTION
Description
Valsir HDPE Reducer
CONSTRUCTIONSTANDARD
Construction Standard
EN1519-1_ AS/NZS 5065_ AS/NZS 4401_ SN S92010_ SN S92012_ DIN 19537-2_ DIN 19535-10_ NBK 8_ SI 4479-1_ SANS 8770
COLOURS
Colours
Gray RAL 7037
CHEMICALRESISTANCE
Chemical resistance
pH 0÷14
ARTICLENO
Article No.
Non Standard
APPLICATION
Application
High and low temperature waste and drainage system inside the building, externally anchored to the walls of the building (application area B) or mounted inside the building
WIDTHOFFSET
Width Offset
3047.000
VISIBILITY3
Visibility 3
1.000
VISIBILITY2
Visibility 2
0.000
VISIBILITY1
Visibility 1
0.000
MAXFITTINGOUTSIDEDIAMETER12
Max Fitting Outside Diameter 12
40.000
LOOKUPTABLENAME
Lookup Table Name
Valsir HDPE Reducer
HEIGHTOFFSET
Height Offset
3052.000
FITTINGOUTSIDERADIUS2
Fitting Outside Radius 2
20.000
FITTINGOUTSIDERADIUS1
Fitting Outside Radius 1
16.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions