??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing inspection opening
Bill of material
plumbing_inspection_opening_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
DATEOFPUBLISHING
Date of publishing
2016-01-15
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
SILERE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Silere
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
A1
Valsir SILERE® Access Pipe Pipe D58
A2
Valsir SILERE® Access Pipe Pipe D78
A3
Valsir SILERE® Access Pipe Pipe D110
A4
Valsir SILERE® Access Pipe Pipe D135
A5
Valsir SILERE® Access Pipe Pipe D160
B1
D58
B2
D78
B3
D110
B4
D135
B5
D160
N1
VS0227005
N2
VS0227007
N3
VS0227011
N4
VS0227013
N5
VS0227015
OD
160.000 mm
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
BRANCHCOLLARHEIGHT
BRANCH COLLAR HEIGHT
25.000
BRANCHCOLLARTHK
BRANCH COLLAR THK
5.000
BRANCHCOLLARTOPSIDEOR
BRANCH COLLAR TOP SIDE OR
70.5
BRANCHPIPEOR
BRANCH PIPE OR
62.5
COLLAREND
COLLAR END
26.8
COLLAROR
COLLAR OR
91.22
COLLARSTART
COLLAR START
8.01
DC
74.5
H
120.000
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
1.2
L1
95.000
L2
70.000
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
1.81
PIPEIR
PIPE IR
73.8
PIPEOD
PIPE OD
160.000
PIPEOR
PIPE OR
80.000
PIPEOR1
PIPE OR 1
80.000
PIPESOCKETDEPTHE
PIPE SOCKET DEPTHE
65.8
SOCKETBASEIR
SOCKET BASE IR
43.21
SOCKETBASEOR
SOCKET BASE OR
45.21
SOCKETTHICKNESS
SOCKET THICKNESS
5.1
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
85.4
STRAIGHTLENGTH
STRAIGHT LENGTH
255.000
TOPPLAINDIALENGTH
TOP PLAIN DIA LENGTH
2.77
Z1
80.000
Z2
7.21
Z21
7.21
Z3
80.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0227015
MODELDESCRIPTION
Model Description
Valsir SILERE® Access Pipe Pipe D160
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 6dB(A) (EN 14366)_ LIN= 9dB(A) (DIN 4109)_ Rw+Ctr 46 (Building code of Australia)
URL
http://www.valsir.it/en/silere
DIMENSION
Dimension
D160
COLOURS
Colours
Lightn Gray RAL 7035
FITTINGSMATERIAL
Fittings Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-20°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,08 mm/m2K
FIRERESISTANCE
Fire resistance
Euroclass C-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ WMTS-508:2013_ NBK 19
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
f6cb3456-5e6a-4d3c-ac9f-5d85973dc6e9
TYPECOMMENTS
Type Comments
-
DESCRIPTION
Description
-
MODEL
Model
-
ISCUSTOM
IsCustom
0.000
LOOKUPTABLENAME
Lookup Table Name
Valsir Silere Inspection Opening With Screw Cap
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions