??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing electro fusion coupling
Bill of material
plumbing_electro_fusion_coupling_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
2016-01-04
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
HDPE
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
HDPE
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
OD
110.000 mm
N9
VS0350015
N8
VS0350013
N7
VS0350011
N6
VS0350009
N5
VS0350007
N4
VS0350005
N3
VS0350004
N2
VS0350003
N12
VS0350021
N11
VS0350019
N10
VS0350017
N1
VS0350001
B9
D160
B8
D125
B7
D110
B6
D90
B5
D75
B4
D63
B3
D56
B2
D50
B12
D315
B11
D250
B10
D200
B1
D40
A9
Valsir HDPE Electro Fusion Coupling D160
A8
Valsir HDPE Electro Fusion Coupling D125
A7
Valsir HDPE Electro Fusion Coupling D110
A6
Valsir HDPE Electro Fusion Coupling D90
A5
Valsir HDPE Electro Fusion Coupling D75
A4
Valsir HDPE Electro Fusion Coupling D63
A3
Valsir HDPE Electro Fusion Coupling D56
A2
Valsir HDPE Electro Fusion Coupling D50
A12
Valsir HDPE Electro Fusion Coupling D315
A11
Valsir HDPE Electro Fusion Coupling D250
A10
Valsir HDPE Electro Fusion Coupling D200
A1
Valsir HDPE Electro Fusion Coupling D40
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polyethylene
MATERIALSECONDARY
Material secondary
Polyethylene
PIPEOD
PIPE OD
110.000
PIPEOR1
PIPE OR1
63.000
PIPEOR
PIPE OR
55.000
L
60.000
INSIDESTEPSTART
INSIDE STEP START
28.5
INSIDESTEPDIA
INSIDE STEP DIA
5.000
H1
3.000
ELECTRORODPOSITION
ELECTRO ROD POSITION
8.000
ELECTRORODOD
ELECTRO ROD OD
5.5
ELECTRORODID
ELECTRO ROD ID
3.5
H
19.000
ELECTRORODDIA
ELECTRO ROD DIA
61.000
CONNECTORPIPEOD
CONNECTOR PIPE OD
50.000
CONNECTORLENGTH1
CONNECTOR LENGTH1
18.5
CONNECTORLENGTHRIGHT
CONNECTOR LENGTH RIGHT
10.000
CONNECTORLENGTHLEFT
CONNECTOR LENGTH LEFT
10.000
CONNECTORLENGTH
CONNECTOR LENGTH
18.5
CHAMFEROUTSIDE
CHAMFER OUT SIDE
2.000
CHAMFER
1.000
PRODUCTGUID
Product Guid
2142efeb-d0eb-430d-a671-700dfbf37f4a
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/hdpe
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,20 mm/m2K
MODELDESCRIPTION
Model Description
Valsir HDPE Electro Fusion Coupling D110
MODEL
Model
VS0350009
MINIMUMTEMPERATURE
Minimum temperature
-40°C (-5°C for welding)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-800mBar (SDR 26)_ -450 mbar (SDR 33)
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
Without push-fit sockets or expansion sockets: +5 bar (SDR26), +4 bar (SDR33) - With Push-fit sockets or expansion sockets: +0,5 bar
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
FITTINGSMATERIAL
Fittings Material
HDPE
FIRERESISTANCE
Fire resistance
Class M4_ Class B2_ Euroclass E
DIMENSION
Dimension
D110
DESCRIPTION
Description
Valsir HDPE Electro Fusion Coupling
CONSTRUCTIONSTANDARD
Construction Standard
EN1519-1_ AS/NZS 5065_ AS/NZS 4401_ SN S92010_ SN S92012_ DIN 19537-2_ DIN 19535-10_ NBK 8_ SI 4479-1_ SANS 8770
COLOURS
Colours
Gray RAL 7037
CHEMICALRESISTANCE
Chemical resistance
pH 0÷14
ARTICLENO
Article No.
VS0350011
APPLICATION
Application
High and low temperature waste and drainage system inside the building, externally anchored to the walls of the building (application area B) or mounted inside the building and embedded inside the structure (application area D) and for both installation (application area DB)_ ventilation for waste systems_ rainwater drainage systemsboth gravity and under negative pressure.
LOOKUPTABLENAME
Lookup Table Name
Valsir HDPE Electro fusion coupling
ISCUSTOM
IsCustom
0.000
CONNECTORPIPE
CONNECTOR PIPE
0.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions