??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
abn
Description
Plumbing drainage instal ct faser metal casing pipe accessories concealed valve
Bill of material
plumbing_drainage_instal_ct_faser_metal_casing_pipe_accessories_concealed_valve__20___3_4_
VARIANTNAME
CUERPORADIOINTERIOR1
Cuerpo.Radio.Interior1
mm
EJE1LONGITUD
Eje1.Longitud
76.000 mm
EJE2LONGITUD
Eje2.Longitud
31.000 mm
RADIOEXTERIOR1
Radio.Exterior1
17.000 mm
RADIOEXTERIOR2
Radio.Exterior2
22.000 mm
RADIOINTERIOR1
Radio.Interior1
mm
BRANDURL
Brand url
http://abnpipesystems.com/
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Spain
MANUFACTURERNAME
Manufacturer name
ABN Pipe Systems
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
instal_metal-casing_concealed-valve
PRODUCTFAMILY
Product family
Plumbing
PRODUCTGROUP
Product group
Valves
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
MODELADOPOR
Modelado por
4.000
MODIFICADOPOR
Modificado por
4.000
REVISADOPOR
Revisado por
0.000
VERSIN
Versión
L2.00
BIMOBJECTCATEGORY
BIMobject category
Valves
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
401416.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
MATERIALMAIN
Material main
Polypropylene
AGUAFRA
Agua.Fría
1.000
ELEMENTOPERSONALIZADO
Elemento·personalizado
0.000
DN
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
MANUFACTURER
Manufacturer
ABN Pipe Systems
PRODUCTGUID
Product Guid
8d3a0932-bcb9-4a7b-910e-03faba5cc3b4
PRODUCTURL
Product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
REFERENCIA
Referencia
TECHNICALDESCRIPTION
Technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
URL
http://www.abnpipesystems.com/
CONECTORDESFASE
Conector.Desfase
23.000 mm
CONECTORLONGITUD
Conector.Longitud
46.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions