??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
abn
Description
Plumbing drainage instal ct faser butt welding flange adaptor
Bill of material
plumbing_drainage_instal_ct_faser_butt_welding_flange_adaptor_uni_n_brida_portabrida
VARIANTNAME
Unión Brida-portabrida
BRIDAESPESOR
Brida.Espesor
28.000 mm
PORTABRIDASCONEXINESPESOR
Portabridas.Conexión.Espesor
33.000 mm
PORTABRIDASVACOESPESOR
Portabridas.Vacío.Espesor
347.000 mm
BRANDURL
Brand url
http://abnpipesystems.com/
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Spain
MANUFACTURERNAME
Manufacturer name
ABN Pipe Systems
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
instal_butt-welding_flange-adaptor
PRODUCTFAMILY
Product family
Plumbing
PRODUCTGROUP
Product group
Flanges
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
MODELADOPOR
Modelado por
7.000
MODIFICADOPOR
Modificado por
4.000
REVISADOPOR
Revisado por
4.000
VERSIN
Versión
L3.02
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MASTERFORMAT2014CODE
Masterformat 2014 Code
22 10 00
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Plumbing Piping
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
OMNICLASSCODE
OmniClass Code
23-27 43 00
OMNICLASSDESCRIPTION
OmniClass Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L71163
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipe couplings/connectors
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
UNICLASS2015CODE
Uniclass 2015 Code
Pr_65_52
UNICLASS2015NAME
Uniclass 2015 Name
Pipe, tube and fitting products
TCBRIDA
TC.Brida
ABN_INSTAL_TC_Brida
TCPORTABRIDAS
TC.Portabridas
ABN_INSTAL_TC_Portabridas_Soldar-a-tope
KCOEFFICIENTTABLE
K Coefficient Table
Reducer/Coupling/Union/Increaser
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polypropylene
SMBOLOANCHURA
Símbolo.Anchura
160.000 mm
ELEMENTOPERSONALIZADO
Elemento·personalizado
0.000
DN
200.000
LONGITUD
Longitud
500.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
PRODUCTGUID
Product Guid
87d8ab02-080f-437d-9f42-6ba8ea45c728
PRODUCTURL
Product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
TECHNICALDESCRIPTION
Technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
ISCUSTOM
IsCustom
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions