??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
abn
Description
Plumbing drainage evac reducer
Bill of material
plumbing_drainage_evac_reducer_est_ndar
VARIANTNAME
Estándar
UNIN1VISIBILIDAD
Unión1.Visibilidad
1.000
UNIN2VISIBILIDAD
Unión2.Visibilidad
1.000
CUELLO1LONGITUD
Cuello1.Longitud
66.000 mm
CUELLO2LONGITUD
Cuello2.Longitud
2.3 mm
LONGITUD
Longitud
113.000 mm
UNINESPESOR
Unión.Espesor
2.7 mm
UNINNGULO
Unión.Ángulo
60.000
UNIN1LONGITUD
Unión1.Longitud
0.000 mm
UNIN2LONGITUD
Unión2.Longitud
53.000 mm
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Spain
MANUFACTURERNAME
Manufacturer name
ABN PIPE SYSTEMS
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
evacreduccion
PRODUCTFAMILY
Product family
Drainage
PRODUCTGROUP
Product group
Reducers
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
MODELADOPOR
Modelado por
7.000
MODIFICADOPOR
Modificado por
7.000
REVISADOPOR
Revisado por
4.000
VERSIN
Versión
L3.01
DESFASEHORIZONTAL
Desfase.Horizontal
0.000 mm
DESFASEVERTICAL
Desfase.Vertical
30.000 mm
JUSTIFICACINCENTRADAHORIZONTALINPUT
Justificación.Centrada.Horizontal.Input
55.000 mm
JUSTIFICACINCENTRADAVERTICALINPUT
Justificación.Centrada.Vertical.Input
55.000 mm
JUSTIFICACINDERECHAINPUT
Justificación.Derecha.Input
25.000 mm
JUSTIFICACININFERIORINPUT
Justificación.Inferior.Input
25.000 mm
JUSTIFICACINIZQUIERDAINPUT
Justificación.Izquierda.Input
85.000 mm
JUSTIFICACINSUPERIORINPUT
Justificación.Superior.Input
85.000 mm
BIMOBJECTCATEGORY
BIMobject category
Drainage
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
TCTUBERA
TC.Tubería
A3D_TC_Tuberías_Polipropileno_UNE-EN 1451_PP-R_SN 4
TCUNIN
TC.Unión
ABN_EVAC_TC_Reducción
KCOEFFICIENTTABLE
K Coefficient Table
Contracting/Enlarging Transition
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
GEOMETRADETALLADA
Geometría.Detallada
1.000
GEOMETRASIMPLIFICADA
Geometría.Simplificada
0.000
ELEMENTOPERSONALIZADO
Elemento·personalizado
0.000
JUSTIFICACIN
Justificación
Inferior
UNINTUBERA
Unión.Tubería
1.000
DN
110.000
DN2
50.000
LONGITUDPERSONALIZADA
Longitud.Personalizada
0.000 mm
OFFSETHEIGHT
OffsetHeight
25.000
OFFSETWIDTH
OffsetWidth
55.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://abnpipesystems.com/wp-content/uploads/2016/05/catalogo_tecnico.pdf
MANUFACTURER
Manufacturer
ABN Pipe Systems
PRODUCTGUID
Product Guid
30699136-3ed3-4597-b86e-d3fa899aa33c
REFERENCIA
Referencia
D8R1100500000
TECHNICALDESCRIPTION
Technical description
http://abnpipesystems.com/productos/evac-energy-plus/
URL
http://www.abnpipesystems.com/
ALTURAMXIMA
Altura.Máxima
110.000 mm
ANCHURAMXIMA
Anchura.Máxima
110.000 mm
CUELLO1LONGITUDCONTROL
Cuello1.Longitud.Control
66.000 mm
UNIN1LONGITUDCONTROL
Unión1.Longitud.Control
50.000 mm
CUELLO2LONGITUDCONTROL
Cuello2.Longitud.Control
2.3 mm
UNIN2LONGITUDCONTROL
Unión2.Longitud.Control
53.000 mm
DELTAALTURA
Delta.Altura
60.000 mm
DELTAANCHURA
Delta.Anchura
60.000 mm
DELTAMXIMO
Delta.Máximo
60.000 mm
DESFASEOFFSETHEIGHT
Desfase.OffsetHeight
2970.000 mm
DESFASEOFFSETWIDTH
Desfase.OffsetWidth
3000.000 mm
DIMENSINMXIMA
Dimensión.Máxima
110.000 mm
ISCUSTOM
IsCustom
0.000
JUSTIFICACINCENTRADA
Justificación.Centrada
0.000
JUSTIFICACINCENTRADAHORIZONTAL
Justificación.Centrada.Horizontal
1.000
JUSTIFICACINCENTRADAVERTICAL
Justificación.Centrada.Vertical
0.000
JUSTIFICACINDERECHA
Justificación.Derecha
0.000
JUSTIFICACINDESVIADO
Justificación.Desviado
1.000
JUSTIFICACININFERIOR
Justificación.Inferior
1.000
JUSTIFICACINIZQUIERDA
Justificación.Izquierda
0.000
JUSTIFICACINMULTIPLE
Justificación.Multiple
0.000
JUSTIFICACINSUPERIOR
Justificación.Superior
0.000
LONGITUDCONTROL
Longitud.Control
113.000 mm
UNINDX
Unión.dx
-1.559 mm
SEMIALTURA
Semialtura
25.000 mm
SEMIANCHURA
Semianchura
25.000 mm
UNIN1ORIENTACIN
Unión1.Orientación
1.000
UNIN2ORIENTACIN
Unión2.Orientación
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions