??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
abn
Description
Plumbing drainage evac reducer
Bill of material
plumbing_drainage_evac_double_socket_con_tope
VARIANTNAME
LONGITUD
Longitud
145.000 mm
TUBERADE
Tubería.DE
110.000 mm
TUBERADI
Tubería.DI
104.6 mm
TUBERAESPESOR
Tubería.Espesor
2.7 mm
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Spain
MANUFACTURERNAME
Manufacturer name
ABN PIPE SYSTEMS
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
evacmanguito
PRODUCTFAMILY
Product family
Drainage
PRODUCTGROUP
Product group
Sockets
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
MODELADOPOR
Modelado por
7.000
MODIFICADOPOR
Modificado por
1.000
REVISADOPOR
Revisado por
4.000
VERSIN
Versión
L2.01
BIMOBJECTCATEGORY
BIMobject category
Drainage
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
TCTUBERA
TC.Tubería
A3D_TC_Tuberías_Polipropileno_UNE-EN 1451_PP-R_SN 4
TCUNIN
TC.Unión
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
SMBOLOANCHURA
Símbolo.Anchura
88.000 mm
ELEMENTOPERSONALIZADO
Elemento·personalizado
0.000
SOLAPE
Solape
30.000 mm
TOPE
Tope
DN
110.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://abnpipesystems.com/wp-content/uploads/2016/05/catalogo_tecnico.pdf
MANUFACTURER
Manufacturer
ABN Pipe Systems
PRODUCTGUID
Product Guid
b84ed379-ab3a-4394-972f-074929e03229
REFERENCIA
Referencia
TECHNICALDESCRIPTION
Technical description
http://abnpipesystems.com/productos/evac-energy-plus/
URL
http://www.abnpipesystems.com/
ISCUSTOM
IsCustom
0.000
SOLAPECONTROL
Solape.Control
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions