??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
abn
Description
Plumbing drainage evac double branch
Bill of material
plumbing_drainage_evac_double_branch_macho_hembra
VARIANTNAME
Macho-Hembra
UNIN1VISIBILIDAD
Unión1.Visibilidad
1.000
UNIN3VISIBILIDAD
Unión3.Visibilidad
1.000
CONECTOR1DESFASE
Conector1.Desfase
0.000 mm
CONECTOR2DESFASE
Conector2.Desfase
-74.000 mm
CONECTOR3DESFASE
Conector3.Desfase
-74.000 mm
CONECTOR4DESFASE
Conector4.Desfase
-74.000 mm
DE
110.000 mm
DE2
110.000 mm
DI
104.6 mm
DI2
104.6 mm
EJE1LONGITUD
Eje1.Longitud
96.000 mm
EJE2LONGITUD
Eje2.Longitud
219.000 mm
EJE3LONGITUD
Eje3.Longitud
221.000 mm
EJE4LONGITUD
Eje4.Longitud
219.000 mm
EXTENSIN
Extensión
0.000 mm
TUBERAESPESOR
Tubería.Espesor
2.7 mm
TUBERA2ESPESOR
Tubería2.Espesor
2.7 mm
UNIN1LONGITUD
Unión1.Longitud
0.000 mm
UNIN2LONGITUD
Unión2.Longitud
74.000 mm
UNIN3LONGITUD
Unión3.Longitud
74.000 mm
UNIN4LONGITUD
Unión4.Longitud
74.000 mm
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Spain
MANUFACTURERNAME
Manufacturer name
ABN PIPE SYSTEMS
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
evaccruz
PRODUCTFAMILY
Product family
Drainage
PRODUCTGROUP
Product group
Branches
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
MODELADOPOR
Modelado por
7.000
MODIFICADOPOR
Modificado por
7.000
REVISADOPOR
Revisado por
4.000
VERSIN
Versión
L3.03
BIMOBJECTCATEGORY
BIMobject category
Drainage
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
TCTUBERA
TC.Tubería
A3D_TC_Tuberías_Polipropileno_UNE-EN 1451_PP-R_SN 4
TCUNIN
TC.Unión
ABN_EVAC_TC_Derivación-doble45-MH
KCOEFFICIENTTABLE
K Coefficient Table
Tee
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
SMBOLOANCHURA
Símbolo.Anchura
88.000 mm
SMBOLO2ANCHURA
Símbolo2.Anchura
88.000 mm
VISIBILIDAD
Visibilidad
1.000
ELEMENTOPERSONALIZADO
Elemento·personalizado
0.000
UNINTUBERA
Unión.Tubería
1.000
DN
110.000
DN2
110.000
LONGITUD
Longitud
317.000 mm
NGULO
Ángulo
45.000
NGULO1
Ángulo1
45.000
NGULO2
Ángulo2
45.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://abnpipesystems.com/wp-content/uploads/2016/05/catalogo_tecnico.pdf
MANUFACTURER
Manufacturer
ABN Pipe Systems
PRODUCTGUID
Product Guid
113e63be-9ba0-4934-90de-d829ecb44d62
REFERENCIA
Referencia
D8DDP11004500
TECHNICALDESCRIPTION
Technical description
http://abnpipesystems.com/productos/evac-energy-plus/
URL
http://www.abnpipesystems.com/
BRAZO1LONGITUD
Brazo1.Longitud
96.000 mm
BRAZO2LONGITUD
Brazo2.Longitud
145.000 mm
BRAZO3LONGITUD
Brazo3.Longitud
147.000 mm
BRAZO4LONGITUD
Brazo4.Longitud
145.000 mm
CONECTOR1SEPARACIN
Conector1.Separación
96.000 mm
CONECTOR2SEPARACIN
Conector2.Separación
145.000 mm
CONECTOR3SEPARACIN
Conector3.Separación
147.000 mm
CONECTOR4SEPARACIN
Conector4.Separación
145.000 mm
EJE1LONGITUDCONTROL
Eje1.Longitud.Control
96.000 mm
EJE1LONGITUDCONTROLANGULAR
Eje1.Longitud.Control.Angular
96.000 mm
EJE1LONGITUDMNIMA
Eje1.Longitud.Mínima
22.782 mm
EJE2LONGITUDCONTROL
Eje2.Longitud.Control
219.000 mm
EJE2LONGITUDMNIMA
Eje2.Longitud.Mínima
132.782 mm
EJE3LONGITUDCONTROL
Eje3.Longitud.Control
221.000 mm
EJE3LONGITUDCONTROLANGULAR
Eje3.Longitud.Control.Angular
221.000 mm
EJE3LONGITUDMNIMA
Eje3.Longitud.Mínima
132.782 mm
EJE4LONGITUDCONTROL
Eje4.Longitud.Control
219.000 mm
EJE4LONGITUDMNIMA
Eje4.Longitud.Mínima
132.782 mm
ISCUSTOM
IsCustom
0.000
R
55.000 mm
R2
55.000 mm
UNIN1ORIENTACIN
Unión1.Orientación
0.000
UNIN3ORIENTACIN
Unión3.Orientación
1.000
VACOLONGITUD
Vacío.Longitud
77.782 mm
NGULOCONSULTA
Ángulo.Consulta
45.000
NGULO1CONTROL
Ángulo1.Control
45.000
NGULO2CONTROL
Ángulo2.Control
45.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions