??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
abn
Description
Plumbing drainage evac bend
Bill of material
plumbing_drainage_evac_bend_hembra_hembra
VARIANTNAME
SMBOLO1VISIBILIDAD
Símbolo1.Visibilidad
SMBOLO2VISIBILIDAD
Símbolo2.Visibilidad
UNIN1VISIBILIDAD
Unión1.Visibilidad
1.000
UNIN2VISIBILIDAD
Unión2.Visibilidad
1.000
DE
110.000
DI
104.6
EJE1LONGITUD
Eje1.Longitud
128.000 mm
EJE2LONGITUD
Eje2.Longitud
mm
RADIO
Radio
0.000 mm
UNINNGULO
Unión.Ángulo
30.000
UNIN1LONGITUD
Unión1.Longitud
mm
UNIN2LONGITUD
Unión2.Longitud
74.000 mm
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Spain
MANUFACTURERNAME
Manufacturer name
ABN PIPE SYSTEMS
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
evaccodo
PRODUCTFAMILY
Product family
Drainage
PRODUCTGROUP
Product group
Bends
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
MODELADOPOR
Modelado por
1.000
MODIFICADOPOR
Modificado por
7.000
REVISADOPOR
Revisado por
4.000
VERSIN
Versión
L2.03
BIMOBJECTCATEGORY
BIMobject category
Drainage
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
TCCOPA
TC.Copa
ABN_EVAC_TC_Copa
TCTUBERA
TC.Tubería
A3D_TC_Tuberías_Polipropileno_UNE-EN 1451_PP-R_SN 4
TCUNIN
TC.Unión
KCOEFFICIENTTABLE
K Coefficient Table
Regular 45, 90 and 180 Elbow
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
SMBOLOANCHURA
Símbolo.Anchura
88.000 mm
VISIBILIDAD
Visibilidad
1.000
ELEMENTOPERSONALIZADO
Elemento·personalizado
0.000
UNINHH
Unión.HH
UNINMHINVERTIDA
Unión.MH.Invertida
0.000
UNINTUBERA
Unión.Tubería
1.000
DN
110.000
NGULO
Ángulo
90.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://abnpipesystems.com/wp-content/uploads/2016/05/catalogo_tecnico.pdf
MANUFACTURER
Manufacturer
ABN Pipe Systems
PRODUCTGUID
Product Guid
659801df-6b31-40e0-b154-904a401c470d
REFERENCIA
Referencia
TECHNICALDESCRIPTION
Technical description
http://abnpipesystems.com/productos/evac-energy-plus/
URL
http://www.abnpipesystems.com/
BRAZO1LONGITUD
Brazo1.Longitud
mm
BRAZO2EXTREMOX
Brazo2.Extremo.X
0.000 mm
BRAZO2EXTREMOY
Brazo2.Extremo.Y
mm
BRAZO2LONGITUD
Brazo2.Longitud
mm
CONECTOR1DESFASE
Conector1.Desfase
mm
CONECTOR1SEPARACIN
Conector1.Separación
mm
CONECTOR2DESFASE
Conector2.Desfase
-74.000 mm
CONECTOR2SEPARACIN
Conector2.Separación
mm
EJELONGITUD
Eje.Longitud
57.000 mm
EJE1LONGITUDCONTROL
Eje1.Longitud.Control
128.000 mm
EJE1LONGITUDCONTROLINVERTIDO
Eje1.Longitud.Control.Invertido
128.000 mm
EJE2LONGITUDCONTROL
Eje2.Longitud.Control
mm
EJE2LONGITUDCONTROLINVERTIDO
Eje2.Longitud.Control.Invertido
mm
EXTENSIN1CONTROL
Extensión1.Control
mm
EXTENSIN2CONTROL
Extensión2.Control
mm
ISCUSTOM
IsCustom
0.000
RADIOCONTROL
Radio.Control
57.000 mm
RADIOEJELONGITUDMNIMA
Radio.Eje.Longitud.Mínima
2.000 mm
RECORTE1DESFASE
Recorte1.Desfase
mm
RECORTE2DESFASE
Recorte2.Desfase
mm
SMBOLO1LONGITUD
Símbolo1.Longitud
mm
SMBOLO2LONGITUD
Símbolo2.Longitud
mm
UNIN1LONGITUDCONTROL
Unión1.Longitud.Control
mm
UNIN1ORIENTACIN
Unión1.Orientación
UNIN1DX
Unión1.dx
mm
UNIN2LONGITUDCONTROL
Unión2.Longitud.Control
74.000 mm
UNIN2ORIENTACIN
Unión2.Orientación
0.000
UNIN2DX
Unión2.dx
-74.000 mm
NGULOCONSULTA
Ángulo.Consulta
87.5
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions