??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
abn
Description
Plumbing_Drainage_ABN_INSTAL_CT-FASER_Socket-Welding_Fittings_Tee-equal
Bill of material
Estándar
ORDERNO
Estándar
ALWAYS_VERTICAL
always vertical
1
BRAND_URL
brand url
http://abnpipesystems.com/
BRAZO1_LONGITUD
brazo1.longitud
101.700
BRAZO2_LONGITUD
brazo2.longitud
101.700
BRAZO3_LONGITUD
brazo3.longitud
101.700
CONECTOR1_DESFASE
conector1.desfase
-46.700
CONECTOR1_SEPARACI_N
conector1.separación
55.000
CONECTOR2_DESFASE
conector2.desfase
-46.700
CONECTOR2_SEPARACI_N
conector2.separación
55.000
CONECTOR3_DESFASE
conector3.desfase
-46.700
CONECTOR3_SEPARACI_N
conector3.separación
55.000
COST
cost
0
CUERPO_DE
cuerpo.de
130
CUERPO_DE2
cuerpo.de2
130
CUERPO_DI
cuerpo.di
108
CUERPO_DI2
cuerpo.di2
108
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Spain
DESIGN_OPTION
design option
-1
DN
dn
110
DN2
dn2
110
EDITION_NUMBER
edition number
1
EJE1_LONGITUD
eje1.longitud
101.700
EJE1_LONGITUD_CONTROL
eje1.longitud.control
101.700
EJE1_LONGITUD_CONTROL_ANGULAR
eje1.longitud.control.angular
101.700
EJE1_LONGITUD_M_NIMA
eje1.longitud.mínima
55.000
EJE2_LONGITUD
eje2.longitud
101.700
EJE2_LONGITUD_CONTROL
eje2.longitud.control
101.700
EJE2_LONGITUD_M_NIMA
eje2.longitud.mínima
55.000
EJE3_LONGITUD
eje3.longitud
101.700
EJE3_LONGITUD_CONTROL
eje3.longitud.control
101.700
EJE3_LONGITUD_CONTROL_ANGULAR
eje3.longitud.control.angular
101.700
EJE3_LONGITUD_M_NIMA
eje3.longitud.mínima
55.000
ELEMENTO_PERSONALIZADO
elemento·personalizado
0
EXTENSI_N
extensión
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Pipe Fitting
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
ISCUSTOM
iscustom
0
JUNTA_ESPESOR
junta.espesor
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Tee
LONGITUD
longitud
203.400
LOSS_METHOD
loss method
1
MANUFACTURER
manufacturer
ABN Pipe Systems
MANUFACTURER_COUNTRY
manufacturer country
Spain
MANUFACTURER_NAME
manufacturer name
ABN Pipe Systems
MASSUNIT
massunit
1
MATERIAL_MAIN
material main
Polypropylene
MODELADO_POR
modelado por
007
MODIFICADO_POR
modificado por
007
NBS_REFERENCE_CODE
nbs reference code
62
NBS_REFERENCE_DESCRIPTION
nbs reference description
Pipes, Tubesand Fittings
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
PRODUCT_FAMILY
product family
Plumbing
PRODUCT_GROUP
product group
Sockets
PRODUCT_GUID
product guid
9849d218-c4b6-4fde-bbad-f7866681abd2
PRODUCT_SKU
product sku
instal_socket-welding_tee-equal
PRODUCT_URL
product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
R
r
55
R2
r2
55
REFERENCIA
referencia
D1T1100000000
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
REVISADO_POR
revisado por
004
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
S_MBOLO_ANCHURA
símbolo.anchura
88.000
S_MBOLO2_ANCHURA
símbolo2.anchura
88.000
TC_TUBER_A
tc.tubería
A3D_TC_Tuberías_Polipropileno_DIN 8077_PP-RCT+FV_SDR 11
TC_UNI_N
tc.unión
ABN_INSTAL_TC_Te90
TECHNICAL_DESCRIPTION
technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
TUBER_A_DE
tubería.de
110
TUBER_A_DE2
tubería.de2
110
TUBER_A_DI
tubería.di
90
TUBER_A_DI2
tubería.di2
90
TUBER_A_ESPESOR
tubería.espesor
10
TUBER_A2_ESPESOR
tubería2.espesor
10
UNICLASS_1_4_CODE
uniclass 1.4 code
L73121
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Pipes and fittings
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-62
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Pipes, Tubesand Fittings
UNI_N1_LONGITUD
unión1.longitud
0
UNI_N2_LONGITUD
unión2.longitud
0
UNI_N3_LONGITUD
unión3.longitud
0
URL
url
http://www.abnpipesystems.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VAC_O_LONGITUD
vacío.longitud
55
VERSION
version
2015
VERSI_N
versión
L3.02
VISIBILIDAD
visibilidad
1
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
YOUTUBE_CLIP
youtube clip
https://www.youtube.com/playlist?list=PLj5DPh635mtPEf132Z3tPow2mLFrDEufU
VAR_NGULO
ángulo
90
VAR_NGULO_CONSULTA
ángulo.consulta
87.500
VAR_NGULO_CONTROL
ángulo.control
90
NAME
name
Plumbing_Drainage_ABN_INSTAL_CT-FASER_Socket-Welding_Fittings_Tee-equal
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions