??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
abn
Description
Plumbing_Drainage_ABN_INSTAL_CT-FASER_Socket-Welding_Fittings_Elbow
Bill of material
Estándar
ORDERNO
Estándar
ALWAYS_VERTICAL
always vertical
1
BRAND_URL
brand url
http://abnpipesystems.com/
BRAZO1_LONGITUD
brazo1.longitud
47.500
BRAZO2_LONGITUD
brazo2.longitud
47.500
CONECTOR1_DESFASE
conector1.desfase
-21.500
CONECTOR1_SEPARACI_N
conector1.separación
26.000
CONECTOR2_DESFASE
conector2.desfase
-21.500
CONECTOR2_SEPARACI_N
conector2.separación
26.000
COST
cost
0
CUERPO_DE
cuerpo.de
59.200
CUERPO_DI
cuerpo.di
48
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Spain
DESIGN_OPTION
design option
-1
DN
dn
50
EDITION_NUMBER
edition number
1
EJE_LONGITUD
eje.longitud
31.600
EJE1_LONGITUD
eje1.longitud
47.500
EJE1_LONGITUD_CONTROL
eje1.longitud.control
47.500
EJE1_LONGITUD_CONTROL_INVERTIDO
eje1.longitud.control.invertido
47.500
EJE2_LONGITUD
eje2.longitud
47.500
EJE2_LONGITUD_CONTROL
eje2.longitud.control
47.500
EJE2_LONGITUD_CONTROL_INVERTIDO
eje2.longitud.control.invertido
47.500
ELEMENTO_PERSONALIZADO
elemento·personalizado
0
EXTENSI_N
extensión
0
EXTENSI_N1_CONTROL
extensión1.control
15.900
EXTENSI_N2_CONTROL
extensión2.control
15.900
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Pipe Fitting
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Regular 45, 90 and 180 Elbow
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ABN Pipe Systems
MANUFACTURER_COUNTRY
manufacturer country
Spain
MANUFACTURER_NAME
manufacturer name
ABN Pipe Systems
MASSUNIT
massunit
1
MATERIAL_MAIN
material main
Polypropylene
MODELADO_POR
modelado por
001
MODIFICADO_POR
modificado por
007
NBS_REFERENCE_CODE
nbs reference code
62
NBS_REFERENCE_DESCRIPTION
nbs reference description
Pipes, Tubesand Fittings
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
PART_TYPE
part type
5
PRODUCT_FAMILY
product family
Plumbing
PRODUCT_GROUP
product group
Elbows
PRODUCT_GUID
product guid
6353f38e-48ec-410a-8605-d727207d06a1
PRODUCT_SKU
product sku
instal_socket-welding_elbow
PRODUCT_URL
product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
RADIO
radio
0
RADIO_CONTROL
radio.control
31.600
RADIO_EJE_LONGITUD_M_NIMA
radio.eje.longitud.mínima
2.000
RECORTE1_DESFASE
recorte1.desfase
47.500
RECORTE2_DESFASE
recorte2.desfase
47.500
REFERENCIA
referencia
D1C0500900000
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
REVISADO_POR
revisado por
004
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
S_MBOLO_ANCHURA
símbolo.anchura
40
S_MBOLO1_LONGITUD
símbolo1.longitud
10
S_MBOLO1_VISIBILIDAD
símbolo1.visibilidad
0
S_MBOLO2_LONGITUD
símbolo2.longitud
10
S_MBOLO2_VISIBILIDAD
símbolo2.visibilidad
0
TC_TUBER_A
tc.tubería
A3D_TC_Tuberías_Polipropileno_DIN 8077_PP-RCT+FV_SDR 11
TC_UNI_N
tc.unión
ABN_INSTAL_TC_Codo90
TECHNICAL_DESCRIPTION
technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
TUBER_A_DE
tubería.de
50
TUBER_A_DI
tubería.di
40.800
TUBER_A_ESPESOR
tubería.espesor
4.600
UNICLASS_1_4_CODE
uniclass 1.4 code
L73121
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Pipes and fittings
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-62
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Pipes, Tubesand Fittings
UNI_N__NGULO
unión.ángulo
30
UNI_N1_LONGITUD
unión1.longitud
0
UNI_N2_LONGITUD
unión2.longitud
0
URL
url
http://www.abnpipesystems.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2015
VERSI_N
versión
L2.02
VISIBILIDAD
visibilidad
1
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
X
x
0.000
Y
y
47.500
YOUTUBE_CLIP
youtube clip
https://www.youtube.com/playlist?list=PLj5DPh635mtPEf132Z3tPow2mLFrDEufU
VAR_NGULO
ángulo
90
VAR_NGULO_CONSULTA
ángulo.consulta
90
NAME
name
Plumbing_Drainage_ABN_INSTAL_CT-FASER_Socket-Welding_Fittings_Elbow
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions