??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
abn
Description
Plumbing_Drainage_ABN_INSTAL_CT-FASER_Butt-welding_Reducer
Bill of material
Serie 5 / SDR 11
ORDERNO
ALWAYS_VERTICAL
always vertical
1
BRAND_URL
brand url
http://abnpipesystems.com/
COST
cost
0
CUELLO1_LONGITUD
cuello1.longitud
157
CUELLO1_LONGITUD_CONTROL
cuello1.longitud.control
157
CUELLO2_LONGITUD
cuello2.longitud
138
CUELLO2_LONGITUD_CONTROL
cuello2.longitud.control
138
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESFASE_HORIZONTAL
desfase.horizontal
0
DESFASE_OFFSETHEIGHT
desfase.offsetheight
3000
DESFASE_OFFSETWIDTH
desfase.offsetwidth
3000
DESFASE_VERTICAL
desfase.vertical
0
DESIGN_COUNTRY
design country
Spain
DESIGN_OPTION
design option
-1
DI
di
DI2
di2
DN
dn
400
DN2
dn2
250
EDITION_NUMBER
edition number
1
ELEMENTO_PERSONALIZADO
elemento·personalizado
0
GEOMETR_A_DETALLADA
geometría.detallada
1
GEOMETR_A_SIMPLIFICADA
geometría.simplificada
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Pipe Fitting
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
ISCUSTOM
iscustom
0
JUSTIFICACI_N
justificación
Centrada
JUSTIFICACI_N_CENTRADA
justificación.centrada
1
JUSTIFICACI_N_CENTRADA_HORIZONTAL
justificación.centrada.horizontal
1
JUSTIFICACI_N_CENTRADA_HORIZONTAL_INPUT
justificación.centrada.horizontal.input
200
JUSTIFICACI_N_CENTRADA_VERTICAL
justificación.centrada.vertical
1
JUSTIFICACI_N_CENTRADA_VERTICAL_INPUT
justificación.centrada.vertical.input
200
JUSTIFICACI_N_DERECHA
justificación.derecha
0
JUSTIFICACI_N_DERECHA_INPUT
justificación.derecha.input
125
JUSTIFICACI_N_DESVIADO
justificación.desviado
0
JUSTIFICACI_N_INFERIOR
justificación.inferior
0
JUSTIFICACI_N_INFERIOR_INPUT
justificación.inferior.input
125
JUSTIFICACI_N_IZQUIERDA
justificación.izquierda
0
JUSTIFICACI_N_IZQUIERDA_INPUT
justificación.izquierda.input
275
JUSTIFICACI_N_MULTIPLE
justificación.multiple
0
JUSTIFICACI_N_SUPERIOR
justificación.superior
0
JUSTIFICACI_N_SUPERIOR_INPUT
justificación.superior.input
275
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Contracting/Enlarging Transition
LONGITUD
longitud
380.000
LONGITUD_CONTROL
longitud.control
380.000
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ABN Pipe Systems
MANUFACTURER_COUNTRY
manufacturer country
Spain
MANUFACTURER_NAME
manufacturer name
ABN Pipe Systems
MASSUNIT
massunit
1
MATERIAL_MAIN
material main
Polypropylene
MODELADO_POR
modelado por
004
MODIFICADO_POR
modificado por
004
NBS_REFERENCE_CODE
nbs reference code
62
NBS_REFERENCE_DESCRIPTION
nbs reference description
Pipes, Tubesand Fittings
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OFFSETHEIGHT
offsetheight
200
OFFSETWIDTH
offsetwidth
200
PART_TYPE
part type
7
PRODUCT_FAMILY
product family
Plumbing
PRODUCT_GROUP
product group
Reducers
PRODUCT_GUID
product guid
1ac13bbe-a0e2-4a5b-853d-e0d8785a6bed
PRODUCT_SKU
product sku
instal_butt-welding_reducer
PRODUCT_URL
product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
REFERENCIA
referencia
D5RS540025000
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
REVISADO_POR
revisado por
004
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEMIALTURA
semialtura
125
SEMIANCHURA
semianchura
125
SHARED
shared
0
TC_TUBER_A
tc.tubería
TC_TUBER_A_SERIE_5_SDR_11
tc.tubería.serie 5 sdr 11
TC_TUBER_A_SERIE_8_SDR_17
tc.tubería.serie 8 sdr 17
TC_UNI_N
tc.unión
ABN_INSTAL_TC_Reducción_Manipulada_Serie5-SDR11
TECHNICAL_DESCRIPTION
technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
TUBER_A_ESPESOR
tubería.espesor
UNICLASS_1_4_CODE
uniclass 1.4 code
L73121
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Pipes and fittings
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-62
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Pipes, Tubesand Fittings
UNI_N_TUBER_A
unión.tubería
1
URL
url
http://www.abnpipesystems.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2015
VERSI_N
versión
L3.02
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
YOUTUBE_CLIP
youtube clip
https://www.youtube.com/playlist?list=PLj5DPh635mtPEf132Z3tPow2mLFrDEufU
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions