??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
abn
Description
Plumbing_Drainage_ABN_INSTAL_CT-FASER_Butt-welding_Flange-steel
Bill of material
Unión Brida-portabrida
ORDERNO
Unión Brida-portabrida
ALWAYS_VERTICAL
always vertical
1
BRAND_URL
brand url
http://abnpipesystems.com/
BRIDA_ESPESOR
brida.espesor
43
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Spain
DESIGN_OPTION
design option
-1
DN
dn
400
EDITION_NUMBER
edition number
1
ELEMENTO_PERSONALIZADO
elemento·personalizado
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Pipe Fitting
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Reducer/Coupling/Union/Increaser
LONGITUD
longitud
180
LOSS_METHOD
loss method
1
MANUFACTURER_COUNTRY
manufacturer country
Spain
MANUFACTURER_NAME
manufacturer name
ABN Pipe Systems
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
22 10 00
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Plumbing Piping
MATERIAL_MAIN
material main
Polypropylene
MODELADO_POR
modelado por
007
MODIFICADO_POR
modificado por
004
NBS_REFERENCE_CODE
nbs reference code
62-64
NBS_REFERENCE_DESCRIPTION
nbs reference description
Pipe Fittings
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_CODE
omniclass code
23-27 43 00
OMNICLASS_DESCRIPTION
omniclass description
Pipe Fittings
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
13
PORTABRIDAS_CONEXI_N_ESPESOR
portabridas.conexión.espesor
50
PORTABRIDAS_VAC_O_ESPESOR
portabridas.vacío.espesor
480.000
PRODUCT_FAMILY
product family
Plumbing
PRODUCT_GROUP
product group
Flanges
PRODUCT_GUID
product guid
764d4e78-a193-4f59-be91-f4b95e0eb85e
PRODUCT_SKU
product sku
instal_flange-steel
PRODUCT_URL
product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
REVISADO_POR
revisado por
004
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
S_MBOLO_ANCHURA
símbolo.anchura
320
TC_BRIDA
tc.brida
ABN_INSTAL_TC_Brida
TC_PORTABRIDAS
tc.portabridas
ABN_INSTAL_TC_Portabridas_Soldar-a-tope
TECHNICAL_DESCRIPTION
technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
UNICLASS_1_4_CODE
uniclass 1.4 code
L71163
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Pipe couplings/connectors
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-62-64
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Pipe Fittings
UNICLASS_2015_CODE
uniclass 2015 code
Pr_65_52
UNICLASS_2015_NAME
uniclass 2015 name
Pipe, tube and fitting products
UNSPSC_CODE
unspsc code
40141720
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2015
VERSI_N
versión
L3.02
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
YOUTUBE_CLIP
youtube clip
https://www.youtube.com/playlist?list=PLj5DPh635mtPEf132Z3tPow2mLFrDEufU
NAME
name
Plumbing_Drainage_ABN_INSTAL_CT-FASER_Butt-welding_Flange-steel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions