??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Valsir
Description
Plumbing double branch
Bill of material
plumbing_double_branch_double_branch_d110_50_50_45_
VARIANTNAME
VIRTUALSOCKET
Virtual Socket
1.000
DATEOFPUBLISHING
Date of publishing
4/11/2016
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
PP3
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
PP3
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Pipes
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
TDR
TdR
Valsir® PP-PP3 Socket
TDRDIMENSION
TdR_Dimension
Valsir PP Double Branch - 02
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
OD
mm
OD2
OD_2
mm
ALPHA
PIPEOR
PIPE OR
mm
PIPEIR
PIPE IR
mm
PIPEOR2
PIPE OR_2
mm
PIPEIR2
PIPE IR_2
mm
L1
mm
L2
mm
L3
mm
L4
mm
L6
mm
L7
mm
L8
mm
R1
mm
R2
mm
S
mm
L12
L1_2
mm
L22
L2_2
mm
L32
L3_2
mm
L42
L4_2
mm
L62
L6_2
mm
L72
L7_2
mm
L82
L8_2
mm
R12
R1_2
mm
R22
R2_2
mm
S2
S_2
mm
Z1
mm
Z2
mm
Z3
mm
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
www.valsir.it/en
MODELDESCRIPTION
Model Description
DIMENSION
Dimension
COLOURS
Colours
RAL 7037 - Gray
MATERIAL
Material
PP-H
MINIMUMTEMPERATURE
Minimum temperature
0°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
Not suitable for drainage system under negative pressure
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,11 mm/m*K
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0_ Class M1_ Class B1
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ DIN 19560-10
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
PRODUCTGUID
Product Guid
ee63590e-2149-449d-87c3-d46fef539ee3
KEYNOTE
Keynote
-
MODEL
Model
-
TYPECOMMENTS
Type Comments
-
DESCRIPTION
Description
-
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions