??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Valsir
Description
Plumbing corner branch
Bill of material
plumbing_corner_branch_valsir_pp_corner_branch_d110_d110_d50_87_30_
VARIANTNAME
VIRTUALSOCKET
Virtual Socket
1.000
DATEOFPUBLISHING
Date of publishing
4/11/2016
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
PP3
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
PP3
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Pipes
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62-64
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
RIGHTBRANCHOD
RIGHT BRANCH OD
mm
RIGHTBRANCHANGLE
RIGHT BRANCH ANGLE
N6
VS0512035
N5
VS0512033
N4
VS0512007
N3
VS0512005
N2
VS0512003
N1
VS0512001
MAINBRANCHOD
MAIN BRANCH OD
110.000 mm
LEFTBRANCHOD
LEFT BRANCH OD
mm
LEFTBRANCHANGLE
LEFT BRANCH ANGLE
B6
D110/D110/D50-87.5°
B5
D110/D50/D110-87.5°
B4
D110/D50/D50-67.5°
B3
D110/D110/D50-67.5°
B2
D110/D50/D110-67.5°
B1
D110/D110/D110-67.5°
A6
Valsir PP Corner Branch D110/D110/D50-87.5°
A5
Valsir PP Corner Branch D110/D50/D110-87.5°
A4
Valsir PP Corner Branch D110/D50/D50-67.5°
A3
Valsir PP Corner Branch D110/D110/D50-67.5°
A2
Valsir PP Corner Branch D110/D50/D110-67.5°
A1
Valsir PP Corner Branch D110/D110/D110-67.5° Valsir PP Corner Branch D110/110/110
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Mineral
Z4
Z3
Z2
Z1L1
Z1+L1
Z1
TOPPLAINDIALENGTH
TOP PLAIN DIA LENGTH
3.19
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
58.000
SOCKETTHICKNESS
SOCKET THICKNESS
2.7
SOCKETBASEOR
SOCKET BASE OR
55.000
SOCKETBASEIR
SOCKET BASE IR
53.000
SOCKETBASECHAMFERLENGTH
SOCKET BASE CHAMFER LENGTH
10.43
RIGHTSIDEBRANCHANGLE
RIGHT SIDE BRANCH ANGLE
RIGHTBRANCHINPUT1
RIGHT BRANCH INPUT1
RIGHTBRANCHINPUT
RIGHT BRANCH INPUT
PIPESOCKETDEPTH
PIPE SOCKET DEPTH
61.000
PIPEORRIGHT
PIPE OR RIGHT
PIPEORLEFT
PIPE OR LEFT
PIPEOR
PIPE OR
55.000
PIPEIR
PIPE IR
53.000
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
0.76
LEFTSIDEBRANCHANGLE
LEFT SIDE BRANCH ANGLE
LEFTBRANCHANGLEINPUT1
LEFT BRANCH ANGLE INPUT1
LEFTBRANCHANGLEINPUT
LEFT BRANCH ANGLE INPUT
L4
L3
L2Z2
L2+Z2
L2
L1Z1Z3
L1+Z1+Z3
L1
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
1.12
COLLARSTART
COLLAR START
7.63
COLLAROR
COLLAR OR
63.3
COLLAREND
COLLAR END
22.3
BRANCHTOPPLAINDIALENGTH
BRANCH TOP PLAIN DIA LENGTH
BRANCHSOCKETTOPSIDEOR
BRANCH SOCKET TOP SIDE OR
BRANCHSOCKETTHICKNESS
BRANCH SOCKET THICKNESS
BRANCHSOCKETBASEOR
BRANCH SOCKET BASE OR
BRANCHSOCKETBASEIR
BRANCH SOCKET BASE IR
BRANCHSOCKETBASECHAMFERLENGTH
BRANCH SOCKET BASE CHAMFER LENGTH
BRANCHPIPEIR
BRANCH PIPE IR
BRANCHODCHAMFERHEIGHT
BRANCH OD CHAMFER HEIGHT
BRANCHLEFTTOPPLAINDIALENGTH
BRANCH LEFT TOP PLAIN DIA LENGTH
BRANCHLEFTSOCKETTOPSIDEOR
BRANCH LEFT SOCKET TOP SIDE OR
BRANCHLEFTSOCKETTHICKNESS
BRANCH LEFT SOCKET THICKNESS
BRANCHLEFTSOCKETBASEOR
BRANCH LEFT SOCKET BASE OR
BRANCHLEFTSOCKETBASEIR
BRANCH LEFT SOCKET BASE IR
BRANCHLEFTSOCKETBASECHAMFERLENGTH
BRANCH LEFT SOCKET BASE CHAMFER LENGTH
BRANCHLEFTPIPEIR
BRANCH LEFT PIPE IR
BRANCHLEFTODCHAMFERHEIGHT
BRANCH LEFT OD CHAMFER HEIGHT
BRANCHLEFTIDCHAMFERHEIGHT
BRANCH LEFT ID CHAMFER HEIGHT
BRANCHLEFTCOLLARSTART
BRANCH LEFT COLLAR START
BRANCHLEFTCOLLAROR
BRANCH LEFT COLLAR OR
BRANCHLEFTCOLLAREND
BRANCH LEFT COLLAR END
BRANCHIDCHAMFERHEIGHT
BRANCH ID CHAMFER HEIGHT
BRANCHCOLLARSTART
BRANCH COLLAR START
BRANCHCOLLAROR
BRANCH COLLAR OR
BRANCHCOLLAREND
BRANCH COLLAR END
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
MODELDESCRIPTION
Model Description
PRODUCTGUID
Product Guid
ee63590e-2149-449d-87c3-d46fef539ee3
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/pp
DIMENSION
Dimension
COLOURS
Colours
Gray RAL 7037
FITTINGSMATERIAL
Fittings Material
PP-H
MINIMUMTEMPERATURE
Minimum temperature
0°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
Not suitable for drainage system under negative pressure
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0,11 mm/m2K
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0_ Class M1_ Class B1
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1_ DIN 19560-10
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
MODEL
Model
-
DESCRIPTION
Description
-
TYPECOMMENTS
Type Comments
-
LOOKUPTABLENAME
Lookup Table Name
Valsir PP Corner Branch
ISCUSTOM
IsCustom
0.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions