??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Valsir
Description
Plumbing complete floor gully vertical
Bill of material
plumbing_complete_floor_gully_vertical_complete_floor_gully_vertical_mod_a_pvc_sheet_1200x1200
VARIANTNAME
DATEOFPUBLISHING
Date of publishing
2016-01-04
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
TRAPS
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTGROUP
Product group
Traps
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Plumbing
IFCCLASSIFICATION
IFC Classification
Waste Terminal
UNSPSCCODE
UNSPSC Code
40141720.000
MATERIALMAIN
Material main
Polypropylene
MATERIALSECONDARY
Material secondary
Polypropylene
L1
mm
PVCSHEETDEPTHINPUT
PVC Sheet Depth Input
80.000 mm
PVCSHEETDEPTH
PVC Sheet Depth
80.000 mm
H1
82.000 mm
ARTICLENO
Article No.
MODELDESCRIPTION
Model Description
PRODUCTGUID
Product Guid
b92ced17-8b08-4985-970d-9bef0451fb4e
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions