??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Plumbing bend positive
Bill of material
plumbing_bend_positive_standard
VARIANTNAME
Standard
VIRTUALSOCKET
Virtual Socket
1.000
WEIGHTNETKG
Weight Net (Kg)
0.000
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Triplus
PRODUCTFAMILY
Product family
Waste and Drainage System
PRODUCTSKU
Product SKU
TRIPLUS
NOMINALWIDTH
Nominal width
0.000
NOMINALHEIGHT
Nominal height
0.000
MANUFACTURERNAME
Manufacturer name
Valsir
MANUFACTURERCOUNTRY
Manufacturer country
Italy
EDITIONNUMBER
Edition number
1.000
DESIGNCOUNTRY
Design country
Italy
DATEOFPUBLISHING
Date of publishing
2015-10-05
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipe Fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62-64
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNSPSCCODE
UNSPSC Code
40141720.000
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipe Fittings
NBSREFERENCECODE
NBS Reference Code
62-64
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
BIMOBJECTCATEGORY
BIMobject category
Plumbing
OD
110.000 mm
NONSTANDARD
Non-Standard
Non-Standard
N9
VS0650403
N8
VS0650471
N7
VS0650461
N6
VS0650451
N5
VS0650441
N43
VS0650499
N42
VS0650489
N41
VS0650479
N40
VS0650469
N4
VS0650431
N39
VS0650459
N38
VS0650449
N37
VS0650439
N36
VS0650429
N35
VS0650419
N34
VS0650409
N33
VS0650467
N32
VS0650457
N31
VS0650447
N30
VS0650437
N3
VS0650421
N29
VS0650427
N28
VS0650417
N27
VS0650407
N26
VS0650495
N25
VS0650485
N24
VS0650475
N23
VS0650465
N22
VS0650455
N21
VS0650445
N20
VS0650435
N2
VS0650411
N19
VS0650425
N18
VS0650415
N17
VS0650405
N16
VS0650473
N15
VS0650463
N14
VS0650453
N13
VS0650443
N12
VS0650433
N11
VS0650423
N10
VS0650413
N1
VS0650401
D
45.000
B9
D32/30°
B8
D160/15°
B7
D125/15°
B6
D110/15°
B5
D90/15°
B43
D250/87.5°
B42
D200/87.5°
B41
D160/87.5°
B40
D125/87.5°
B4
D75/15°
B39
D110/87.5°
B38
D90/87.5°
B37
D75/87.5°
B36
D50/87.5°
B35
D40/87.5°
B34
D32/87.5°
B33
D125/67.5°
B32
D110/67.5°
B31
D90/67.5°
B30
D75/67.5°
B3
D50/15°
B29
D50/67.5°
B28
D40/67.5°
B27
D32/67.5°
B26
D250/45°
B25
D200/45°
B24
D160/45°
B23
D125/45°
B22
D110/45°
B21
D90/45°
B20
D75/45°
B2
D40/15°
B19
D50/45°
B18
D40/45°
B17
D32/45°
B16
D160/30°
B15
D125/30°
B14
D110/30°
B13
D90/30°
B12
D75/30°
B11
D50/30°
B10
D40/30°
B1
D32/15°
A9
Valsir TRIPLUS® Bend D32/30°
A8
Valsir TRIPLUS® Bend D160/15°
A7
Valsir TRIPLUS® Bend D125/15°
A6
Valsir TRIPLUS® Bend D110/15°
A5
Valsir TRIPLUS® Bend D90/15°
A43
Valsir TRIPLUS® Bend D250/87.5°
A42
Valsir TRIPLUS® Bend D200/87.5°
A41
Valsir TRIPLUS® Bend D160/87.5°
A40
Valsir TRIPLUS® Bend D125/87.5°
A4
Valsir TRIPLUS® Bend D75/15°
A39
Valsir TRIPLUS® Bend D110/87.5°
A38
Valsir TRIPLUS® Bend D90/87.5°
A37
Valsir TRIPLUS® Bend D75/87.5°
A36
Valsir TRIPLUS® Bend D50/87.5°
A35
Valsir TRIPLUS® Bend D40/87.5°
A34
Valsir TRIPLUS® Bend D32/87.5°
A33
Valsir TRIPLUS® Bend D125/67.5°
A32
Valsir TRIPLUS® Bend D110/67.5°
A31
Valsir TRIPLUS® Bend D90/67.5°
A30
Valsir TRIPLUS® Bend D75/67.5°
A3
Valsir TRIPLUS® Bend D50/15°
A29
Valsir TRIPLUS® Bend D50/67.5°
A28
Valsir TRIPLUS® Bend D40/67.5°
A27
Valsir TRIPLUS® Bend D32/67.5°
A26
Valsir TRIPLUS® Bend D250/45°
A25
Valsir TRIPLUS® Bend D200/45°
A24
Valsir TRIPLUS® Bend D160/45°
A23
Valsir TRIPLUS® Bend D125/45°
A22
Valsir TRIPLUS® Bend D110/45°
A21
Valsir TRIPLUS® Bend D90/45°
A20
Valsir TRIPLUS® Bend D75/45°
A2
Valsir TRIPLUS® Bend D40/15°
A19
Valsir TRIPLUS® Bend D50/45°
A18
Valsir TRIPLUS® Bend D40/45°
A17
Valsir TRIPLUS® Bend D32/45°
A16
Valsir TRIPLUS® Bend D160/30°
A15
Valsir TRIPLUS® Bend D125/30°
A14
Valsir TRIPLUS® Bend D110/30°
A13
Valsir TRIPLUS® Bend D90/30°
A12
Valsir TRIPLUS® Bend D75/30°
A11
Valsir TRIPLUS® Bend D50/30°
A10
Valsir TRIPLUS® Bend D40/30°
A1
Valsir TRIPLUS® Bend D32/15° Valsir Triplus Bend D32/15
LOSSMETHOD
Loss Method
1.000
KCOEFFICIENTTABLE
K Coefficient Table
Regular 45, 90 and 180 Elbow
MATERIALSECONDARY
Material secondary
Mineral
MATERIALMAIN
Material main
Polypropylene
ALPHA
45.000
Z2
31.000
Z1L1
Z1+ L1
86.000
Z1
25.000
SOCKETTOPSIDEOR
SOCKET TOP SIDE OR
58.4
SOCKETTHICKNESS
SOCKET THICKNESS
3.1
SOCKETLENGTH
SOCKET LENGTH
65.15
RADIUS
60.000
PIPEOR
PIPE OR
55.000
PIPEOD
PIPE OD
110.000
PIPEIR
PIPE IR
50.000
ODCHAMFERHEIGHT
OD CHAMFER HEIGHT
0.71
L2NS
L2 NS
59.000
L2
59.000
L1NS
L1 NS
61.000
L1
61.000
IDCHAMFERHEIGHT
ID CHAMFER HEIGHT
1.12
COLLARSTART
COLLAR START
5.28
COLLAROR
COLLAR OR
63.65
COLLAREND
COLLAR END
21.33
CENTERDX
CENTER DX
24.853
BENDRADIUS
BEND RADIUS
60.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0650455
MODELDESCRIPTION
Model Description
Valsir TRIPLUS® Bend D110/45°
SOUNDPROOFINGPERFORMANCE
Soundproofing performance
LSC,A= 12dB(A) (EN 14366)_ LIN= 15dB(A) (DIN 4109)_ Rw+Ctr 42 (Building code of Australia)
URL
http://www.valsir.it/en/triplus
DIMENSION
Dimension
D110/45°
COLOURS
Colours
Light blue RAL 5015
MATERIAL
Material
PP-M
MINIMUMTEMPERATURE
Minimum temperature
-25°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C (intermittent) & +80°C (continuous)
MINIMUMPRESSURERESISTANCE
Minimum Pressure Resistance
-500 mbar
MAXIMUMPRESSURERESISTANCE
Maximum Pressure Resistance
+1.5 bar
THERMALEXPANSIONCOEFFICIENT
Thermal expansion coefficient
0.08 mm/m*K
FIRERESISTANCE
Fire resistance
Euroclass D-s3, d0
CHEMICALRESISTANCE
Chemical resistance
pH 2÷12
CONSTRUCTIONSTANDARD
Construction Standard
EN1451-1 _ AS 7671:2003 _ DIBt z42.1-426
APPLICATION
Application
High and low temperature waste and drainage system inside the building or anchored externally to the walls of the building (application area B) or laid directly in concrete_ ventilation of waste systems_ gravity rainwater drainage systems.
HEALTHIMPACT
Health impact
Halogen free and 100% recyclable
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
PRODUCTGUID
Product Guid
bafa7a22-3e58-4f41-b567-ba803ef13fcf
MODEL
Model
-
DESCRIPTION
Description
-
KEYNOTE
Keynote
-
TYPECOMMENTS
Type Comments
-
LOOKUPTABLENAME
Lookup Table Name
Valsir Triplus Bend
ISCUSTOM
IsCustom
0.000
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions