??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Plugs
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_J_2
dia j/2
1.150
DIA_K_2
dia k/2
0.980
F
f
10.500
G
g
6.250
HOST
host
0
IPS_B_2
ips b/2
0.750
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Wing Nut Test Plug
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
1.500
MAIN_NOMINAL_RADIUS
main nominal radius
0.750
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
9
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VENT_NOMINAL_DIAMETER
vent nominal diameter
2.000
VENT_NOMINAL_RADIUS
vent nominal radius
1.000
VERSION
version
2016
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
WT
wt
0
NAME
name
AB _ I SV Wing Nut Test Plug
SCREW_B
screw b
0.312
SCREW_C
screw c
0.375
SCREW_DIA_A_2
screw dia a/2
0.375
DIA_B_2
dia b/2
0.980
T
t
0.170
A_
a'
3.500
ANGLE
angle
90
B
b
1.000
DIA_B_CUT
dia b-cut
3.940
E
e
0.250
E_
e'
2.000
IPS_TAPPING_2
ips tapping/2
1.750
R_
r'
4
VENT_DIA_B
vent dia b
1.500
VENT_DIA_B_CUT
vent dia b-cut
3.920
VENT_DIA_J
vent dia j
1.875
VENT_Y
vent y
3.000
X
x
8
X_
x'
4.500
A
a
1.375
C_2
c/2
0.375
D_2
d/2
0.656
H_2
h/2
0.500
IPS_2
ips/2
0.875
DIA_B
dia b
1.960
DIA_J
dia j
2.300
SCREW_DIA_J_2
screw dia j/2
0.938
Y
y
2.500
C
c
10.750
K_COEFFICIENT_TABLE
k coefficient table
Tee
VENT_DIA_B_2
vent dia b/2
0.980
VENT_DIA_J_2
vent dia j/2
1.150
PLUG_DIA_P
plug dia p
0.400
PLUG_LENGTH_L
plug length l
0.200
A_2
a/2
0.688
D
d
1.750
D1
d1
0.050
D2
d2
-0.050
H
h
0.750
H1
h1
0.806
OD1
od1
0.150
OD2
od2
0.300
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions