??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Adels-Contact
Description
Plug and Socket Connectors Flat Version
Bill of material
AC 164 STF 3 SW
ORDERNO
ACC__TO_EN_61535
acc. to en 61535
Download PDF
ACC__TO_UL
acc. to ul
Download PDF
ASSEMBLY_CONTACT_SCREW
assembly contact screw
PZ 1 ↻ 0.5 Nm
CABLE_DIAMETER_MAX_
cable diameter max.
CABLE_DIAMETER_MIN_
cable diameter min.
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
CODING
coding
COLOUR
colour
CONNECTION_TYPE
connection type
screw
CONTACT_MATERIAL
contact material
brass
CORE_CROSS_SECTION_MAX_
core cross-section max.
1.5 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
0.5 mm²
CROSS_SECTION_RATING
cross-section rating
1.5 mm²
CURRENT_RATING
current rating
16.0 A
DISMANTLING_LENGTH
dismantling length
EAN
ean
FLAMMABILITY_RATING
flammability rating
V-2
IMPULSE_VOLTAGE_RATING
impulse voltage rating
4.0 kV
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP20
IP_CODE_WHEN_PLUGGED
ip code when plugged
IP40
LATCH
latch
yes
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
70 °C
NUMBER_OF_POLES
number of poles
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
yes
PU
pu
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
STRAIN_RELIEF_ASSEMBLY
strain relief assembly
PZ 1 ↻ 0.5 Nm
STRIPPING_LENGTH
stripping length
7.0 mm
TYPE
type
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
yes
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
yes
VOLTAGE_RATING
voltage rating
240400 V
NAME
name
DISMANTLING_LENGTH_PE
dismantling length pe
PE_FUNCTION
pe function
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions