??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Plug
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B_2
dia b/2
0.980
DIA_J_2
dia j/2
1.175
DIA_M_2
dia m/2
1.205
F
f
6.375
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I NH Test Tee Less Plug
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
2.000
MAIN_NOMINAL_RADIUS
main nominal radius
1.000
MASSUNIT
massunit
1
N
n
0.250
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/no-hub-submittal-e4679cf6.pdf
T
t
0.200
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
3.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
3.000
NAME
name
AB _ I NH Test Tee Less Plug
A
a
2.188
C
c
0.750
H
h
0.500
IPS_DIA_B_2
ips dia b/2
0.750
L
l
0.750
TAP_DIA_J_2
tap dia j/2
1.156
B
b
1.500
D
d
3.188
E
e
2.750
IPS_DIA_H_2
ips dia h/2
1
TAP_B
tap b
0.438
TAP_D
tap d
0.750
TAP_DIA_A_2
tap dia a/2
1.219
TAP_DIA_B_2
tap dia b/2
0.980
TAP_DIA_C_2
tap dia c/2
1.625
TAP_E
tap e
0.938
TAP_NOMINAL_DIAMETER
tap nominal diameter
2
TAP_NOMINAL_RADIUS
tap nominal radius
1
TAP_R
tap r
0.500
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions