??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Buddeberg
Description
PLR compressed air laboratory stirrers (ATEX) up to 40 L air vent version GA with tachometer
Bill of material
PLR28TGA
ORDERNO
ATEXCODE
atexcode
Ex II 2G Ex h IIC T4 Gb
NO_LOAD_SPEED_RPM
no-load speed rpm
15000
POWER_OUTPUTWATT
power outputwatt
200
PRICEUNITEUR
priceuniteur
1.805,002.147,95 incl. Tax
TORQUENM
torquenm
0.3
TYPE
type
PLR 10 T GACode 40 26446 00485 9
VISCOSITYMPAS
viscositympas
1000
VOLUMEMAX__L
volumemax. l
5
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions