??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
L&L Luce&Light
Description
Plin
Bill of material
Plin 2.1
ORDERNO
ALWAYS_VERTICAL
always vertical
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
BRAND_URL
brand url
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DESCRIPTION
description
DESIGN_COUNTRY
design country
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
EAN_CODE
ean code
EDITION_NUMBER
edition number
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
GEOMETRY_MATERIAL
geometry material
HOST
host
IFC_CLASSIFICATION
ifc classification
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
INSTALLATION_INSTRUCTIONS
installation instructions
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
LIGHT_SOURCE
light source
LUCE_LIGHT_ACCESSORIES
luce-light_accessories
LUCE_LIGHT_APPLICATIONS
luce-light_applications
LUCE_LIGHT_BODY_MATERIAL
luce-light_body_material
LUCE_LIGHT_BOPCEDITIONNUMBER
luce-light_bopceditionnumber
LUCE_LIGHT_CLASSIFICATION
luce-light_classification
CE
LUCE_LIGHT_COLOR_RENDERING_INDEX_CRI
luce-light_color_rendering_index_cri
80
LUCE_LIGHT_FINISHES_MATERIAL
luce-light_finishes_material
LUCE_LIGHT_IK
luce-light_ik
LUCE_LIGHT_IP
luce-light_ip
65
LUCE_LIGHT_LED_COLOUR
luce-light_led_colour
LUCE_LIGHT_LED_LIGHT_INTENSITY
luce-light_led_light_intensity
LUCE_LIGHT_LED_LIGHT_SOURCES
luce-light_led_light_sources
LUCE_LIGHT_MOUNTING
luce-light_mounting
LUCE_LIGHT_NOTE
luce-light_note
LUCE_LIGHT_OPTICAL_ASSEMBLY
luce-light_optical_assembly
LUCE_LIGHT_POWER
luce-light_power
LUCE_LIGHT_POWER_CLASS
luce-light_power_class
LUCE_LIGHT_RATED_POWER_INPUT
luce-light_rated_power_input
LUCE_LIGHT_SCREEN_MATERIAL
luce-light_screen_material
LUCE_LIGHT_TOTAL_FLOW_RATE
luce-light_total_flow_rate
MANUFACTURER
manufacturer
MANUFACTURER_COUNTRY
manufacturer country
MANUFACTURER_NAME
manufacturer name
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL_MAIN
material main
MATERIAL_SECONDARY
material secondary
MODEL
model
NBS_REFERENCE_CODE
nbs reference code
NBS_REFERENCE_DESCRIPTION
nbs reference description
NOMINAL_HEIGHT
nominal height
NOMINAL_WIDTH
nominal width
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_CERTIFICATION
product certification
PRODUCT_FAMILY
product family
PRODUCT_GROUP
product group
PRODUCT_GUID
product guid
PRODUCT_MATERIAL
product material
PRODUCT_SKU
product sku
PRODUCT_URL
product url
REGION_AFRICA
region africa
REGION_ANTARCTICA
region antarctica
REGION_ASIA
region asia
REGION_EUROPE
region europe
REGION_MIDDLE_EAST
region middle east
REGION_NORTH_AMERICA
region north america
REGION_OCEANIA
region oceania
REGION_SOUTH_AMERICA
region south america
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
UNICLASS_2015_CODE
uniclass 2015 code
UNICLASS_2015_NAME
uniclass 2015 name
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
URL
url
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
WEIGHT_NET__KG_
weight net (kg)
YOUTUBE_CLIP
youtube clip
NAME
name
BODY
body
DEFAULT_ELEVATION
default elevation
GTIN_CODE
gtin code
LUCE_LIGHT_LUMEN_OUTPUT_AT_SOURCE
luce-light_lumen-output-at-source
MATERIAL
material
SECONDARY_MATERIAL
secondary material
WORK_PLANE_BASED
work plane-based
LIGHT_TYPE
light type
PLIN_3_1_A_3000K_24W_230VAC_H560___WHITE
plin 3.1 a 3000k 24w 230vac h560 - white
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
PRIMARY_MATERIAL
primary material
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions