??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PLC10040
Bill of material
CC0JD3BW6
ORDERNO
CC0JD3BW6
APPLICATION
application
Clearance Presence Speed
CABLE_LENGTH__CM_
cable length (cm)
150
CLOSING_DISTANCE
closing distance
14 mm with P6250000
CONNECTION_TYPE
connection type
Cable
CONTACT_TYPE
contact type
changeover
FEATURES
features
1RTchange-overcable 1
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,25
MAX_SWITCHING_POWER
max switching power
NF 3VA NO 8VA
MAX_SWITCHING_VOLTAGE
max switching voltage
100VDC
MOUNTING
mounting
To screw
PRODUCT_RANGE
product range
PLA PLB PLC
STANDARDS
standards
CE UKCA
NAME
name
CC0JD3BW6
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions