??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PLB16701
Bill of material
SUBIZVM7T
ORDERNO
SUBIZVM7T
APPLICATION
application
Clearance Presence Speed
CABLE_LENGTH__CM_
cable length (cm)
10
CLOSING_DISTANCE
closing distance
4 mm (supplied with magnet)
CONNECTION_TYPE
connection type
Cable
CONTACT_TYPE
contact type
1NC
FEATURES
features
1NC100mm cable + P6250100 paired
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,4
MAX_SWITCHING_POWER
max switching power
12VA
MAX_SWITCHING_VOLTAGE
max switching voltage
250VDC
MOUNTING
mounting
To screw
PRODUCT_RANGE
product range
PLA PLB PLC
STANDARDS
standards
CE UKCA
NAME
name
SUBIZVM7T
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions