??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PLB10060
Bill of material
H7QW60R7J
ORDERNO
H7QW60R7J
APPLICATION
application
Presence
CABLE_LENGTH__CM_
cable length (cm)
300
CLOSING_DISTANCE
closing distance
4
CONNECTION_TYPE
connection type
Cable
CONTACT_TYPE
contact type
1NC
FEATURES
features
1NC 3m cable + P6250000 paired
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,4
MAX_SWITCHING_POWER
max switching power
12VA
MAX_SWITCHING_VOLTAGE
max switching voltage
250VDC
MOUNTING
mounting
To screw
PRODUCT_RANGE
product range
PLA PLB PLC
STANDARDS
standards
CE UKCA
NAME
name
H7QW60R7J
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions