??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eureka Lighting
Description
Plate Out
Bill of material
RYR5HWULZ
ORDERNO
RYR5HWULZ
APPARENT_LOAD
apparent load
70
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CAN_HOST_REBAR
can host rebar
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DEPTH
depth
2.74" [70 mm]
DESIGN_OPTION
design option
-1
HEIGHT
height
33" [838 mm]
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MASSUNIT
massunit
1
MODEL
model
3450
MOUNTING
mounting
SURFACE
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
PLATE OUT DOUBLE
UJDTD
ujdtd
0
VERSION
version
2012
VOLTAGE
voltage
120-277 V
WATTAGE_COMMENTS
wattage comments
12 W
WIDTH
width
5" [127 mm]
NAME
name
NTJOWQH74
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions