??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PLA12432U-A
Bill of material
QQYGC3WTF
ORDERNO
QQYGC3WTF
APPLICATION
application
Clearance Presence Speed
CABLE_LENGTH__CM_
cable length (cm)
320
CLOSING_DISTANCE
closing distance
Contact us
CONNECTION_TYPE
connection type
UL cable
CONTACT_TYPE
contact type
1NO
FEATURES
features
1NOS20-30ATCable 3,2mULADHESIVE
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,5
MAX_SWITCHING_POWER
max switching power
10VA
MAX_SWITCHING_VOLTAGE
max switching voltage
100VDC
MOUNTING
mounting
Double-sided adhesive To screw
PRODUCT_RANGE
product range
PLA PLB PLC
STANDARDS
standards
CE UKCA cUL
NAME
name
QQYGC3WTF
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions