??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PLA10160
Bill of material
BC3TQVMNI
ORDERNO
BC3TQVMNI
APPLICATION
application
Clearance Presence
CABLE_LENGTH__CM_
cable length (cm)
35
CLOSING_DISTANCE
closing distance
19 mm with P6250000
CONNECTION_TYPE
connection type
2 wires
CONTACT_TYPE
contact type
1NO
FEATURES
features
1NOS10-15AT2 Wires360mm
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,4
MAX_SWITCHING_POWER
max switching power
12VA
MAX_SWITCHING_VOLTAGE
max switching voltage
100VDC
MOUNTING
mounting
To screw
PRODUCT_RANGE
product range
PLA PLB PLC
STANDARDS
standards
CE UKCA
NAME
name
BC3TQVMNI
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions