??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75c_204 - Cinch Connectivity Solutions
Bill of material
PL75C-204
PN
Part Number
PL75C-204
DESC
Description
TRB Plug, Full Crimp, Straight, 3-lug, For 10602 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
10602
MF
Max Frequency
500 MHz
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions