??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75_9 - Cinch Connectivity Solutions
Bill of material
PL75-9
PN
Part Number
PL75-9
DESC
Description
The PL75-9 is the industry standard for MIL-STD-1553B connectors to be used with TWC-78-2 and TWC-124-2 types. It is a wrench crimp design with 3 slots for mechanical connection to the jack.
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
TWC-78-2, TWC-124-2
MF
Max Frequency
500 MHz
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions