??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75_55 - Cinch Connectivity Solutions
Bill of material
PL75-55
PN
Part Number
PL75-55
DESC
Description
TRB Plug, Wrench Crimp, Straight, 3-lug, For 89272 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
89272
MF
Max Frequency
500 MHz
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions